您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1212135 - CUTFOX 100
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Scissors (hand tool)
Cable shears
Powered by
CAD模型選擇
{phoenix_contact/21/04/47/01/1212135.prj},{NB=1212135},{MANUID=1212135},{BAB146=610},{AAG175=1400},{AAI579=100},{AAO663=4046356454148},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82034000},{AAO676=1212135},{DESCSHORT=Cable-cutting tool},{DESCLONG=Cable-cutting tool, max. cross section: 1400 mm²},{MANUTYPEDESC=CUTFOX 100},{PREVIEW=../../../_pool_/0b/b4/37877_2000_int_04.png},{INTNO=4046356454148},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD383=Yes},{AAG615=No},{AAM090=No},{BAE894=1-component},{AAL858=Yes},{AAK209=Mechanical},{AAL296=No},{AAM077=No},{AAR517=suitable for right-handers},{AAG297=Yes},{AAG298=No},{AAL362=No},{AAL644=No},{AAG293=Yes},{AAW338=Cable-cutting tool}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
BAB146
overall length
[mm]
AAG615
VDE tested
ⁿ/ₐ
AAM090
isolation protection (1000 V) present
ⁿ/ₐ
BAE894
Design of handle
ⁿ/ₐ
AAL858
impact protection present
ⁿ/ₐ
AAK209
construction/operation
ⁿ/ₐ
AAL296
strip function present present
ⁿ/ₐ
AAM077
cutting jaws exchangeable
ⁿ/ₐ
AAR517
ergonomic design
ⁿ/ₐ
AAG297
suitable for solid cores
ⁿ/ₐ
AAG298
useful for stranded conductors
ⁿ/ₐ
AAL362
replaceable cutting head present
ⁿ/ₐ
AAL644
suitable for steel wire braiding
ⁿ/ₐ
AAG293
suitable for fine strand conductors
ⁿ/ₐ
AAG175
max. cable cross section
[mm^2]
AAI579
suitable for max. cable diameter
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1212135
1212135
Cable-cutting tool
Cable-cutting tool, max. ...
CUTFOX 100
4046356454148
Phoenix Contact GmbH & Co...
3
Yes
610
No
No
1-component
Yes
Mechanical
No
No
suitable for right-hander...
Yes
No
No
No
Yes
1400
100
4046356454148
Cable-cutting tool
Two-hand ring cable cutte...
CUTFOX 100
4063151
1
1
1
1
82034000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表