您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
14M 85 - HTD taper lock timing pulleys "phosphated"
Chiaravalli
Open transmission
Timing pulleys
HTD taper lock timing pulleys
14M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_taper_lock_timing_pulleys/14m/14m_85_asmtab.prj},{NB=41685048},{TYPE=TL 48-14M-85},{CODE=41685048},{T=48},{EXEC=3F},{BUSH=3020},{BM=75},{DP=213.90},{DE=211.11},{DF=226},{DFFX=226.0},{DM=-},{DMHX=0},{DI=171},{DIX=171},{F=102},{S=51},{P=25.5},{PX=25.500},{NF=180},{NFX=180},{WEIGHT=15.00},{MAT=STEEL C45},{F1=0.00},{F2=95.00},{DI2=190.00},{DI3=100.7370},{D3B=101.6000},{DH1B=29.80},{D100B=16.27},{THB=15.8750},{D1B=70.00},{R1=105.000},{R2=148.000},{R22=64.810},{RX1=60.000},{RX2=30.000},{PPATH=14m_85_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
ⁿ/ₐ
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
S
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
41685028
TL 28-14M-85
41685028
28
3F
2517
60
124.78
122.12
128
-
98
102
45
28.5
153
2.70
STEEL C45
41685029
TL 29-14M-85
41685029
29
3F
2517
60
129.23
126.57
138
-
100
102
45
28.5
154
3.50
STEEL C45
41685030
TL 30-14M-85
41685030
30
3F
2517
60
133.69
130.99
138
-
100
102
45
28.5
154
3.80
STEEL C45
41685032
TL 32-14M-85
41685032
32
3F
2517
60
142.60
139.88
154
-
108
102
45
28.5
160
4.70
STEEL C45
41685034
TL 34-14M-85
41685034
34
3F
2517
60
151.52
148.79
160
-
110
102
45
28.5
166
6.00
STEEL C45
41685036
TL 36-14M-85
41685036
36
3F
3020
75
160.43
157.68
168
-
125
102
51
25.5
168
5.70
STEEL C45
41685038
TL 38-14M-85
41685038
38
3F
3020
75
169.34
166.60
183
-
130
102
51
25.5
172
6.80
STEEL C45
41685040
TL 40-14M-85
41685040
40
3F
3020
75
178.25
175.49
188
-
138
102
51
25.5
162
8.00
STEEL C45
41685044
TL 44-14M-85
41685044
44
3F
3020
75
196.08
193.28
21 1
-
153
102
51
25.5
175
11.70
STEEL C45
41685048
TL 48-14M-85
41685048
48
3F
3020
75
213.90
211.11
226
-
171
102
51
25.5
180
15.00
STEEL C45
41685056
TL 56-14M-85
41685056
56
3F
3525
90
249.55
246.76
256
-
210
102
65
18.5
182
19.00
STEEL C45
41685064
TL 64-14M-85
41685064
64
10F
3525
90
285.21
282.41
296
190
240
102
65
18.5
184
24.00
STEEL C45
41685072
TL 72-14M-85
41685072
72
11
3525
90
320.86
318.06
-
190
280
102
65
18.5
-
25.00
CAST-IRON
41685080
TL 80-14M-85
41685080
80
12
3525
90
356.51
353.71
-
190
315
102
65
18.5
-
26.00
CAST-IRON
41685090
TL 90-14M-85
41685090
90
12
3525
90
401.70
398.28
-
190
360
102
65
18.5
-
28.00
CAST-IRON
41685112
TL 112-14M-85
41685112
112
12
3525
90
499.11
496.32
-
190
457
102
65
18.5
-
36.00
CAST-IRON
41685144
TL 144-14M-85
41685144
144
12
3525
90
641.71
638.92
-
190
600
102
65
18.5
-
48.00
CAST-IRON
41685168
TL 168-14M-85
41685168
168
12
3525
90
748.66
745.87
-
190
706
102
65
18.5
-
60.00
CAST-IRON
41685192
TL 192-14M-85
41685192
192
9
4040
100
855.62
852.82
-
230
813
102
102
-
-
85.00
CAST-IRON
41685216
TL 216-14M-85
41685216
216
9
4040
100
962.57
959.76
-
230
920
102
102
-
-
101.50
CAST-IRON
41685264
TL 264-14M-85
41685264
264
9
4040
100
1176.47
1173.66
-
230
1133
102
102
-
-
138.00
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表