您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
14M 90 - Poly chain GT timing pulleys
Chiaravalli
Open transmission
Timing pulleys
GT Polly-Chain timing pulleys
14M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/gt_polly_chain_timing_pulleys/14m/14m_90_asmtab.prj},{NB=48890060},{TYPE=TL 14M-60S-90},{CODE=48890060},{T=60},{EXEC=6},{BUSH=3525},{D=-},{BM=100},{DP=267.38},{DE=264.58},{DF=-},{DM=-},{DI=224},{F=106},{S=66},{C=-},{P=20},{NF=-},{WEIGHT=22.50},{MAT=CAST-IRON},{L1=65},{L=0.0},{BUSHX=3525},{DX=0},{DMX=0},{DIX=224},{PX=20.0},{CX=0},{NFX=0},{PPATH=14m_90_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
D
d
[mm]
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Ø Di
[mm]
F
[mm]
S
[mm]
C
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48890036
14M-36S-90
48890036
36
1F
-
50
110
160.43
157.63
168
131
-
106
136
-
30
168
14.50
STEEL C45
48890038
14M-38S-90
48890038
38
1F
-
50
115
169.34
166.54
183
141
-
106
136
-
30
172
17.50
STEEL C45
48890040
14M-40S-90
48890040
40
1F
-
50
125
178.25
175.45
188
156
-
106
136
-
30
174
19.10
STEEL C45
48890044
14M-44S-90
48890044
44
1F
-
50
140
196.08
193.28
211
169
-
106
136
-
30
175
23.90
STEEL C45
48890048
TL 14M-48S-90
48890048
48
7F
3525
-
100
213.90
211.11
226
-
171
106
66
-
20
180
12.70
STEEL C45
48890050
TL 14M-50S-90
48890050
50
7F
3525
-
100
222.82
220.02
240
-
180
106
66
-
20
169
14.50
STEEL C45
48890056
TL 14M-56S-90
48890056
56
7F
3525
-
100
249.55
246.76
256
-
207
106
66
-
20
182
19.00
CAST-IRON
48890060
TL 14M-60S-90
48890060
60
6
3525
-
100
267.38
264.58
-
-
224
106
66
-
20
-
22.50
CAST-IRON
48890064
TL 14M-64S-90
48890064
64
6
3525
-
100
285.21
282.41
-
-
242
106
66
-
20
-
24.00
CAST-IRON
48890072
TL 14M-72S-90
48890072
72
10
3525
-
100
320.86
318.06
-
178
278
106
66
28
20
-
22.60
CAST-IRON
48890080
TL 14M-80S-90
48890080
80
10
4030
-
115
356.51
353.71
-
215
314
106
76
28
15
-
27.00
CAST-IRON
48890090
TL 14M-90S-90
48890090
90
10
4030
-
115
401.07
398.27
-
215
360
106
76
30
15
-
34.10
CAST-IRON
48890112
TL 14M-112S-90
48890112
112
10
4535
-
125
499.11
496.31
-
215
456
106
90
48
8
-
46.00
CAST-IRON
48890140
TL 14M-140S-90
48890140
140
10
4535
-
125
623.89
621.09
-
215
581
106
90
46
8
-
61.00
CAST-IRON
48890168
TL 14M-168S-90
48890168
168
10
5040
-
130
748.66
745.87
-
267
706
106
102
46
2
-
90.00
CAST-IRON
48890192
TL 14M-192S-90
48890192
192
10
5040
-
130
855.61
852.82
-
267
812
106
102
47
2
-
108.50
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表