您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
66 T 10 - 'T' metric timing pulleys for belt width 50mm'
Chiaravalli
Open transmission
Timing pulleys
T - CT metric timing pulleys
T10 Aluminium
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/t_ct_metric_timing_pulleys/t_10_aluminium/66_t_10_asmtab.prj},{NB=45106627},{TYPE=66 T10 27},{CODE=45106627},{EXEC=1F},{T=27},{DP=85.95},{DE=84.10},{DF=91.0},{DM=60},{F=56},{L=66},{D=12},{NF=32},{WEIGHT=0.95},{L1=76.0},{MAT=ALUMINIUM},{DFX=91.0},{DX=12},{NFX=32},{PPATH=66_t_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
DFX
[mm]
DX
[mm]
45106618
66 T10 18
45106618
1F
18
57.29
55.45
60.0
40
56
66
10
21
0.42
Alumium
60.0
10
45106619
66 T10 19
45106619
1F
19
60.48
58.65
66.0
44
56
66
10
24
0.47
Alumium
66.0
10
45106620
66 T10 20
45106620
1F
20
63.66
61.80
66.0
46
56
66
12
24
0.52
Alumium
66.0
12
45106622
66 T10 22
45106622
1F
22
70.03
68.20
75.0
52
56
66
12
27
0.57
Alumium
75.0
12
45106624
66 T10 24
45106624
1F
24
76.39
74.55
83.0
58
56
66
12
29
0.74
Alumium
83.0
12
45106625
66 T10 25
45106625
1F
25
79.58
77.70
83.0
60
56
66
12
29
0.77
Alumium
83.0
12
45106626
66 T10 26
45106626
1F
26
82.76
80.90
87.0
60
56
66
12
31
0.82
Alumium
87.0
12
45106627
66 T10 27
45106627
1F
27
85.95
84.10
91.0
60
56
66
12
32
0.95
Alumium
91.0
12
45106628
66 T10 28
45106628
1F
28
89.12
87.25
93.0
60
56
66
12
33
0.96
Alumium
93.0
12
45106630
66 T10 30
45106630
1F
30
95.49
93.65
97.0
60
56
66
12
35
1.17
Alumium
97.0
12
45106632
66 T10 32
45106632
1F
32
101.86
100.00
106.0
65
56
66
12
38
1.30
Alumium
106.0
12
45106636
66 T10 36
45106636
1F
36
114.59
112.75
119.0
70
56
66
16
43
1.64
Alumium
119.0
16
45106640
66 T10 40
45106640
1F
40
127.32
125.45
131.0
80
56
66
16
47
2.00
Alumium
131.0
16
45106644
66 T10 44
45106644
2
44
140.05
138.20
-
88
56
66
16
-
2.36
Alumium
0.0
16
45106648
66 T10 48
45106648
2
48
152.78
150.95
-
95
56
66
16
-
2.83
Alumium
0.0
16
45106660
66 T10 60
45106660
2
60
190.98
189.10
-
110
56
66
16
-
4.37
Alumium
0.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表