您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
84100-15 - Cable glands, EMC nickel-plated brass
norelem
Electromechanics
84000 Cable screw connections, Screw plugs Cable entry plates
Cable screw connections, Screw plugs
Powered by
CAD模型選擇
{norelem/elektromechanik/gruppe_84000/kabelverschraubungen_verschlussschrauben/84100-15.prj},{NB=84100-15-201509},{BEST=84100-15-20150},{D=M20X1,5},{D1=9},{D2=3-11},{H=33.5},{L=6},{SW1=22},{SW2=22},{ANZDMSW1=3.5},{ANZDMSW2=3.5},{GEW=0.0371},{BS=Infotext},{ROHS=Yes},{ZTN=74199950},{EAN=4059495616469},{NDM=20.000},{D1MIN=9},{D1MAX=13},{ST=1.500},{XA=8.500},{XB=21.800},{XC=3.000},{XD=5.000},{XE=12.000},{XF=16.500},{XG=19.500},{XH=3.500},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D2
diameter
[mm]
H
H max.
[mm]
L
distance
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
ANZDMSW1
Max. tightening torque
[Nm]
ANZDMSW2
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
84100-15-12150
84100-15-12150
M12X1,5
-
25.0
5
14
14
3.5
3.5
0.0134
Yes
74199950
4059495616445
31.12.2099
98% Warenverfügbarkeit. N...
84100-15-16150
84100-15-16150
M16X1,5
2-8
30.0
5
17
17
3.5
3.5
0.0205
Yes
74199950
4059495616452
31.12.2099
98% Warenverfügbarkeit. N...
84100-15-20150
84100-15-20150
M20X1,5
3-11
33.5
6
22
22
3.5
3.5
0.0371
Yes
74199950
4059495616469
31.12.2099
98% Warenverfügbarkeit. N...
84100-15-25150
84100-15-25150
M25X1,5
8-14
36.5
7
27
27
6.7
6.7
0.0250
Yes
74199950
4059495616476
31.12.2099
98% Warenverfügbarkeit. N...
84100-15-32150
84100-15-32150
M32X1,5
10-19
38.0
8
34
34
12.0
12.0
0.0989
Yes
74199950
4059495616483
31.12.2099
98% Warenverfügbarkeit. N...
84100-15-40150
84100-15-40150
M40X1,5
19-27
41.0
8
43
43
13.5
13.5
0.1760
Yes
74199950
4059495616490
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表