You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
English (United States)
QA Seal Information
Catalog: Alfa Laval
Created: 13.11.2023
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
14RMP - TC ferrule for expanding
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD model selection
{alfalaval/installation_material/asme/asme_14rmp.prj},{NB=210454},{IDNR=210454},{NAME=14RMP-4-304-7},{DESC=TC FERRULE FOR EXPANDING},{SHAPE=TC FERRULE FOR EXPANDING},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{CERTIFICATE=3A},{A1=38.10},{OD1=108.10},{ID1=101.60},{F1=118.90},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=4}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
5
6
7
8
9
10
11
12
LINA
Bill of material
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
210447
210447
14RMP-1-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
1
25.4
19.05
29.50
25.40
50.40
2.85
210449
210449
14RMP-1 1/2-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
1 1/2
38.1
28.60
42.60
38.10
50.40
2.85
210450
210450
14RMP-2-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
2
50.8
33.30
55.70
50.80
63.90
2.85
210451
210451
14RMP-2 1/2-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
2 1/2
63.5
34.90
68.80
63.50
83.90
2.85
210452
210452
14RMP-3-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
3
76.2
36.50
81.90
76.20
90.90
2.85
210454
210454
14RMP-4-304-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
304
#7
3A
4
101.6
38.10
108.10
101.60
118.90
2.85
213447
213447
14RMP-1-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
1
25.4
19.05
29.50
25.40
50.40
2.85
213449
213449
14RMP-1 1/2-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
1 1/2
38.1
28.60
42.60
38.10
50.40
2.85
213450
213450
14RMP-2-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
2
50.8
33.30
55.70
50.80
63.90
2.85
213451
213451
14RMP-2 1/2-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
2 1/2
63.5
34.90
68.80
63.50
83.90
2.85
213452
213452
14RMP-3-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
3
76.2
36.50
81.90
76.20
90.90
2.85
213454
213454
14RMP-4-316L-7
TC FERRULE FOR EXPANDING
TC FERRULE FOR EXPANDING
ASME
316L
#7
3A
4
101.6
38.10
108.10
101.60
118.90
2.85
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet