062 - Stub Flange DIN
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/elongated_fittings/062.prj},{NB=AGRU_70062035511_Stub Flange DIN_long spigot_PE 100-RC black_355X32.2 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70062035511},{M=70062035511},{BILDCODE=062},{WEIGHT=10.640},{DIMENSIONLANG=355X32.2 SDR11 ISO S-5},{DURCHMESSER=355},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=355.000},{S=32.200},{L=257.000},{L3=176.000},{D3=373.000},{D4=430.000},{H=40.000},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_70062018011_Stub Fla...
70062018011
70062018011
062
2.040
180X16.4 SDR11 ISO S-5
180
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
180.000
16.400
209.000
155.000
183.000
212.000
30.000
AGRU_70062020011_Stub Fla...
70062020011
70062020011
062
3.220
200X18.2 SDR11 ISO S-5
200
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
200.000
18.200
210.000
140.000
232.000
268.000
32.000
AGRU_70062022511_Stub Fla...
70062022511
70062022511
062
3.320
225X20.5 SDR11 ISO S-5
225
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
225.000
20.500
210.000
145.000
235.000
268.000
32.000
AGRU_70062025011_Stub Fla...
70062025011
70062025011
062
4.700
250X22.7 SDR11 ISO S-5
250
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
250.000
22.700
204.000
132.000
285.000
320.000
35.000
AGRU_70062028011_Stub Fla...
70062028011
70062028011
062
5.200
280X25.4 SDR11 ISO S-5
280
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
280.000
25.400
218.000
145.000
288.000
320.000
35.000
AGRU_70062031511_Stub Fla...
70062031511
70062031511
062
7.580
315X28.6 SDR11 ISO S-5
315
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
315.000
28.600
238.000
154.000
335.000
370.000
35.000
AGRU_70062035511_Stub Fla...
70062035511
70062035511
062
10.640
355X32.2 SDR11 ISO S-5
355
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
355.000
32.200
257.000
176.000
373.000
430.000
40.000
AGRU_70062040011_Stub Fla...
70062040011
70062040011
062
14.420
400X36.3 SDR11 ISO S-5
400
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
400.000
36.300
274.000
185.000
427.000
482.000
46.000
AGRU_70062006311_Stub Fla...
70062006311
70062006311
062
0.217
63X5.8 SDR11 ISO S-5
63
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
63.000
5.800
122.000
78.000
75.000
102.000
14.000
AGRU_70062007511_Stub Fla...
70062007511
70062007511
062
0.312
75X6.8 SDR11 ISO S-5
75
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
75.000
6.800
125.000
86.000
89.000
122.000
16.000
AGRU_70062009011_Stub Fla...
70062009011
70062009011
062
0.454
90X8.2 SDR11 ISO S-5
90
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
90.000
8.200
140.000
101.000
105.000
138.000
17.000
AGRU_70062011011_Stub Fla...
70062011011
70062011011
062
0.729
110X10.0 SDR11 ISO S-5
110
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
110.000
10.000
159.000
115.000
125.000
158.000
18.000
AGRU_70062012511_Stub Fla...
70062012511
70062012511
062
0.885
125X11.4 SDR11 ISO S-5
125
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
125.000
11.400
169.000
122.000
132.000
158.000
25.000
AGRU_70062014011_Stub Fla...
70062014011
70062014011
062
1.296
140X12.7 SDR11 ISO S-5
140
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
140.000
12.700
188.000
128.500
155.000
188.000
25.000
AGRU_70062016011_Stub Fla...
70062016011
70062016011
062
1.760
160X14.6 SDR11 ISO S-5
160
Stub Flange DIN
long spigot
PE 100-RC black
injection moulded
Butt + E-socket-welding
160.000
14.600
200.000
148.000
175.000
212.000
25.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表