001 - Bend 90°
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/001.prj},{NB=AGRU_70001018011_Bend 90_short spigot_PE 100-RC black_180X16.4 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70001018011},{M=70001018011},{BILDCODE=001},{WEIGHT=2.900},{DIMENSIONLANG=180X16.4 SDR11 ISO S-5},{DURCHMESSER=180},{EXT_BEZ_1=Bend 90°},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=180.000},{S=16.400},{Z=200.000},{R=180.000},{X1=70110},{XX=Bend 90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
Z
[mm]
R
ⁿ/ₐ
AGRU_70001006311_Bend 90_...
70001006311
70001006311
001
0.110
63X5.8 SDR11 ISO S-5
63
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
63.000
5.800
70.000
63.000
AGRU_70001007511_Bend 90_...
70001007511
70001007511
001
0.213
75X6.8 SDR11 ISO S-5
75
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
75.000
6.800
85.000
75.000
AGRU_70001009011_Bend 90_...
70001009011
70001009011
001
0.373
90X8.2 SDR11 ISO S-5
90
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
90.000
8.200
100.000
90.000
AGRU_70001011011_Bend 90_...
70001011011
70001011011
001
0.649
110X10.0 SDR11 ISO S-5
110
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
110.000
10.000
124.000
110.000
AGRU_70001012511_Bend 90_...
70001012511
70001012511
001
0.928
125X11.4 SDR11 ISO S-5
125
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
125.000
11.400
140.000
125.000
AGRU_70001014011_Bend 90_...
70001014011
70001014011
001
1.280
140X12.7 SDR11 ISO S-5
140
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
12.700
150.000
140.000
AGRU_70001016011_Bend 90_...
70001016011
70001016011
001
2.010
160X14.6 SDR11 ISO S-5
160
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
160.000
14.600
180.000
155.000
AGRU_70001018011_Bend 90_...
70001018011
70001018011
001
2.900
180X16.4 SDR11 ISO S-5
180
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
180.000
16.400
200.000
180.000
AGRU_70001020011_Bend 90_...
70001020011
70001020011
001
3.680
200X18.2 SDR11 ISO S-5
200
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
200.000
18.200
220.000
200.000
AGRU_70001022511_Bend 90_...
70001022511
70001022511
001
5.240
225X20.5 SDR11 ISO S-5
225
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
225.000
20.500
243.000
225.000
AGRU_70001025011_Bend 90_...
70001025011
70001025011
001
8.020
250X22.7 SDR11 ISO S-5
250
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
250.000
22.700
290.000
265.000
AGRU_70001028011_Bend 90_...
70001028011
70001028011
001
9.750
280X25.4 SDR11 ISO S-5
280
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
280.000
25.400
290.000
265.000
AGRU_70001031511_Bend 90_...
70001031511
70001031511
001
14.360
315X28.6 SDR11 ISO S-5
315
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
315.000
28.600
340.000
300.000
AGRU_70001035511_Bend 90_...
70001035511
70001035511
001
18.460
355X32.2 SDR11 ISO S-5
355
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
355.000
32.200
340.000
300.000
AGRU_70001040011_Bend 90_...
70001040011
70001040011
001
23.500
400X36.3 SDR11 ISO S-5
400
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
400.000
36.300
345.000
300.000
AGRU_70001045011_Bend 90_...
70001045011
70001045011
001
38.800
450X40.9 SDR11 ISO S-5
450
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
450.000
40.900
445.000
400.000
AGRU_70001050011_Bend 90_...
70001050011
70001050011
001
48.340
500X45.4 SDR11 ISO S-5
500
Bend 90°
short spigot
PE 100-RC black
injection moulded
Butt-welding
500.000
45.400
445.000
400.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表