006 - Tee
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/006.prj},{NB=AGRU_70006018011_Tee_short spigot_PE 100-RC black_180X16.4 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70006018011},{M=70006018011},{BILDCODE=006},{WEIGHT=4.600},{DIMENSIONLANG=180X16.4 SDR11 ISO S-5},{DURCHMESSER=180},{EXT_BEZ_1=Tee},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=180.000},{S=16.400},{L=365.000},{L3=57.000},{Z=182.500},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
Z
[mm]
AGRU_70006006311_Tee_shor...
70006006311
70006006311
006
0.225
63X5.8 SDR11 ISO S-5
63
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
63.000
5.800
144.000
25.000
72.000
AGRU_70006007511_Tee_shor...
70006007511
70006007511
006
0.408
75X6.8 SDR11 ISO S-5
75
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
75.000
6.800
152.000
15.000
75.000
AGRU_70006009011_Tee_shor...
70006009011
70006009011
006
0.701
90X8.2 SDR11 ISO S-5
90
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
90.000
8.200
212.000
38.000
105.000
AGRU_70006011011_Tee_shor...
70006011011
70006011011
006
1.240
110X10.0 SDR11 ISO S-5
110
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
110.000
10.000
253.000
51.000
122.000
AGRU_70006012511_Tee_shor...
70006012511
70006012511
006
1.880
125X11.4 SDR11 ISO S-5
125
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
125.000
11.400
277.000
52.000
140.000
AGRU_70006014011_Tee_shor...
70006014011
70006014011
006
2.480
140X12.7 SDR11 ISO S-5
140
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
12.700
304.000
53.000
152.000
AGRU_70006016011_Tee_shor...
70006016011
70006016011
006
3.440
160X14.6 SDR11 ISO S-5
160
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
160.000
14.600
340.000
57.000
170.000
AGRU_70006018011_Tee_shor...
70006018011
70006018011
006
4.600
180X16.4 SDR11 ISO S-5
180
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
180.000
16.400
365.000
57.000
182.500
AGRU_70006020011_Tee_shor...
70006020011
70006020011
006
6.320
200X18.2 SDR11 ISO S-5
200
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
200.000
18.200
400.000
57.000
200.000
AGRU_70006022511_Tee_shor...
70006022511
70006022511
006
8.560
225X20.5 SDR11 ISO S-5
225
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
225.000
20.500
440.000
57.000
220.000
AGRU_70006025011_Tee_shor...
70006025011
70006025011
006
11.160
250X22.7 SDR11 ISO S-5
250
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
250.000
22.700
466.000
72.000
235.000
AGRU_70006028011_Tee_shor...
70006028011
70006028011
006
16.200
280X25.4 SDR11 ISO S-5
280
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
280.000
25.400
536.000
80.000
270.000
AGRU_70006031511_Tee_shor...
70006031511
70006031511
006
19.700
315X28.6 SDR11 ISO S-5
315
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
315.000
28.600
540.000
80.000
270.000
AGRU_70006035511_Tee_shor...
70006035511
70006035511
006
31.320
355X32.2 SDR11 ISO S-5
355
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
355.000
32.200
680.000
105.000
340.000
AGRU_70006040011_Tee_shor...
70006040011
70006040011
006
39.300
400X36.3 SDR11 ISO S-5
400
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
400.000
36.300
695.000
103.000
350.000
AGRU_70006045011_Tee_shor...
70006045011
70006045011
006
65.520
450X40.9 SDR11 ISO S-5
450
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
450.000
40.900
890.000
130.000
450.000
AGRU_70006050011_Tee_shor...
70006050011
70006050011
006
73.720
500X45.4 SDR11 ISO S-5
500
Tee
short spigot
PE 100-RC black
injection moulded
Butt-welding
500.000
45.400
900.000
130.000
450.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表