007 - Reducer concentric
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/007.prj},{NB=AGRU_70007161111_Reducer concentric_short spigot_PE 100-RC black_160/110 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70007161111},{M=70007161111},{BILDCODE=007},{WEIGHT=0.429},{DIMENSIONLANG=160/110 SDR11 ISO S-5},{DURCHMESSER=160/110},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=160.000},{DA1=110},{S=14.600},{S1=10.000},{L=83.000},{L1=13.000},{L2=13.000},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
AGRU_70007116311_Reducer ...
70007116311
70007116311
007
0.139
110/63 SDR11 ISO S-5
110/63
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
110.000
63
10.000
5.800
62.000
9.000
6.000
AGRU_70007127511_Reducer ...
70007127511
70007127511
007
0.225
125/75 SDR11 ISO S-5
125/75
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
125.000
75
11.400
6.800
72.000
13.000
8.000
AGRU_70007161111_Reducer ...
70007161111
70007161111
007
0.429
160/110 SDR11 ISO S-5
160/110
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
160.000
110
14.600
10.000
83.000
13.000
13.000
AGRU_70007221611_Reducer ...
70007221611
70007221611
007
1.020
225/160 SDR11 ISO S-5
225/160
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
225.000
160
20.500
14.600
90.000
15.000
12.000
AGRU_70007312211_Reducer ...
70007312211
70007312211
007
2.680
315/225 SDR11 ISO S-5
315/225
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
315.000
225
28.600
20.500
130.000
25.000
20.000
AGRU_70007453111_Reducer ...
70007453111
70007453111
007
7.820
450/315 SDR11 ISO S-5
450/315
Reducer concentric
short spigot
PE 100-RC black
injection moulded
Butt-welding
450.000
315
40.900
28.600
181.000
40.000
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表