012 - Stub Flange DIN
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/012.prj},{NB=AGRU_70012020011_Stub Flange DIN_short spigot_PE 100-RC black_200X18.2 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70012020011},{M=70012020011},{BILDCODE=012},{WEIGHT=2.180},{DIMENSIONLANG=200X18.2 SDR11 ISO S-5},{DURCHMESSER=200},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=200.000},{S=18.200},{L=114.000},{L3=40.000},{D3=232.000},{D4=268.000},{H=32.000},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_4
Description 4
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_70012006311_Stub Fla...
70012006311
70012006311
012
0.129
63X5.8 SDR11 ISO S-5
63
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
63.000
5.800
50.000
20.000
75.000
102.000
14.000
AGRU_70012007511_Stub Fla...
70012007511
70012007511
012
0.204
75X6.8 SDR11 ISO S-5
75
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
75.000
6.800
50.500
18.000
89.000
122.000
16.000
AGRU_70012009011_Stub Fla...
70012009011
70012009011
012
0.340
90X8.2 SDR11 ISO S-5
90
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
90.000
8.200
80.000
40.000
105.000
138.000
17.000
AGRU_70012011011_Stub Fla...
70012011011
70012011011
012
0.461
110X10.0 SDR11 ISO S-5
110
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
110.000
10.000
80.000
38.000
125.000
158.000
18.000
AGRU_70012012511_Stub Fla...
70012012511
70012012511
012
0.513
125X11.4 SDR11 ISO S-5
125
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
125.000
11.400
80.000
38.000
132.000
158.000
25.000
AGRU_70012014011_Stub Fla...
70012014011
70012014011
012
0.817
140X12.7 SDR11 ISO S-5
140
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
140.000
12.700
92.000
37.000
155.000
188.000
25.000
AGRU_70012016011_Stub Fla...
70012016011
70012016011
012
1.026
160X14.6 SDR11 ISO S-5
160
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
160.000
14.600
92.000
38.000
175.000
212.000
25.000
AGRU_70012018011_Stub Fla...
70012018011
70012018011
012
1.060
180X16.4 SDR11 ISO S-5
180
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
180.000
16.400
93.000
43.000
183.000
212.000
30.000
AGRU_70012020011_Stub Fla...
70012020011
70012020011
012
2.180
200X18.2 SDR11 ISO S-5
200
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
200.000
18.200
114.000
40.000
232.000
268.000
32.000
AGRU_70012022511_Stub Fla...
70012022511
70012022511
012
2.100
225X20.5 SDR11 ISO S-5
225
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
225.000
20.500
113.000
52.000
235.000
268.000
32.000
AGRU_70012025011_Stub Fla...
70012025011
70012025011
012
3.560
250X22.7 SDR11 ISO S-5
250
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
250.000
22.700
130.000
58.000
285.000
320.000
35.000
AGRU_70012028011_Stub Fla...
70012028011
70012028011
012
3.420
280X25.4 SDR11 ISO S-5
280
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
280.000
25.400
128.000
58.000
288.000
320.000
35.000
AGRU_70012031511_Stub Fla...
70012031511
70012031511
012
5.000
315X28.6 SDR11 ISO S-5
315
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
315.000
28.600
136.000
65.000
335.000
370.000
35.000
AGRU_70012035511_Stub Fla...
70012035511
70012035511
012
6.880
355X32.2 SDR11 ISO S-5
355
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
355.000
32.200
150.000
70.000
373.000
430.000
40.000
AGRU_70012040011_Stub Fla...
70012040011
70012040011
012
9.040
400X36.3 SDR11 ISO S-5
400
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
400.000
36.300
155.000
69.000
427.000
482.000
46.000
AGRU_70012045011_Stub Fla...
70012045011
70012045011
012
16.220
450X40.9 SDR11 ISO S-5
450
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
450.000
40.900
166.000
63.000
514.000
585.000
60.000
AGRU_70012050011_Stub Fla...
70012050011
70012050011
012
15.760
500X45.4 SDR11 ISO S-5
500
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
500.000
45.400
175.000
70.000
530.000
585.000
60.000
AGRU_70012056011_Stub Fla...
70012056011
70012056011
012
22.780
560X50.8 SDR11 ISO S-5
560
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
560.000
50.800
180.000
70.000
615.000
685.000
60.000
AGRU_70012063011_Stub Fla...
70012063011
70012063011
012
21.840
630X57.2 SDR11 ISO S-5
630
Stub Flange DIN
short spigot
-
PE 100-RC black
injection moulded
Butt-welding
630.000
57.200
175.000
86.000
642.000
685.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表