012.1 - Stub Flange ANSI
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/012_1.prj},{NB=AGRU_70012122511_Stub Flange ANSI_short spigot_PE 100-RC black_225X20.5 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70012122511},{M=70012122511},{BILDCODE=012.1},{WEIGHT=2.080},{DIMENSIONLANG=225X20.5 SDR11 ISO S-5},{DURCHMESSER=225},{EXT_BEZ_1=Stub Flange ANSI},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=225.000},{IDA=9.000},{S=20.500},{L=113.000},{L3=52.000},{D3=235.000},{D4=268.000},{H=32.000},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_70012106311_Stub Fla...
70012106311
70012106311
012.1
0.125
63X5.8 SDR11 ISO S-5
63
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
63.000
2.000
5.800
50.000
20.000
75.000
100.400
14.000
AGRU_70012107511_Stub Fla...
70012107511
70012107511
012.1
0.188
75X6.8 SDR11 ISO S-5
75
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
75.000
2.500
6.800
50.500
18.000
89.000
117.000
16.000
AGRU_70012109011_Stub Fla...
70012109011
70012109011
012.1
0.320
90X8.2 SDR11 ISO S-5
90
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
90.000
3.000
8.200
80.000
40.000
105.000
132.400
17.000
AGRU_70012111011_Stub Fla...
70012111011
70012111011
012.1
0.469
110X10.0 SDR11 ISO S-5
110
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
110.000
4.000
10.000
80.000
38.000
125.000
158.000
18.000
AGRU_70012112511_Stub Fla...
70012112511
70012112511
012.1
0.515
125X11.4 SDR11 ISO S-5
125
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
125.000
4.500
11.400
80.000
38.000
132.000
158.000
25.000
AGRU_70012116011_Stub Fla...
70012116011
70012116011
012.1
1.020
160X14.6 SDR11 ISO S-5
160
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
160.000
6.000
14.600
92.000
38.000
175.000
212.000
25.000
AGRU_70012120011_Stub Fla...
70012120011
70012120011
012.1
2.180
200X18.2 SDR11 ISO S-5
200
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
200.000
8.000
18.200
114.000
40.000
232.000
268.000
32.000
AGRU_70012122511_Stub Fla...
70012122511
70012122511
012.1
2.080
225X20.5 SDR11 ISO S-5
225
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
225.000
9.000
20.500
113.000
52.000
235.000
268.000
32.000
AGRU_70012125011_Stub Fla...
70012125011
70012125011
012.1
3.560
250X22.7 SDR11 ISO S-5
250
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
250.000
10.000
22.700
130.000
58.000
285.000
320.000
35.000
AGRU_70012131511_Stub Fla...
70012131511
70012131511
012.1
4.920
315X28.6 SDR11 ISO S-5
315
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
315.000
12.000
28.600
136.000
65.000
335.000
393.000
35.000
AGRU_70012135511_Stub Fla...
70012135511
70012135511
012.1
7.000
355X32.2 SDR11 ISO S-5
355
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
355.000
14.000
32.200
150.000
70.000
373.000
436.000
40.000
AGRU_70012140011_Stub Fla...
70012140011
70012140011
012.1
9.040
400X36.3 SDR11 ISO S-5
400
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
400.000
16.000
36.300
155.000
69.000
427.000
500.000
46.000
AGRU_70012145011_Stub Fla...
70012145011
70012145011
012.1
14.200
450X40.9 SDR11 ISO S-5
450
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
450.000
18.000
40.900
166.000
63.000
514.000
593.000
60.000
AGRU_70012150011_Stub Fla...
70012150011
70012150011
012.1
15.480
500X45.4 SDR11 ISO S-5
500
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
500.000
20.000
45.400
175.000
70.000
530.000
593.000
60.000
AGRU_70012156011_Stub Fla...
70012156011
70012156011
012.1
20.800
560X50.8 SDR11 ISO S-5
560
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
560.000
22.000
50.800
180.000
70.000
615.000
655.000
60.000
AGRU_70012163011_Stub Fla...
70012163011
70012163011
012.1
22.100
630X57.2 SDR11 ISO S-5
630
Stub Flange ANSI
short spigot
PE 100-RC black
injection moulded
Butt-welding
630.000
24.000
57.200
175.000
45.000
642.000
703.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表