016 - Tee reduced
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/016.prj},{NB=AGRU_70016149011_Tee reduced_short spigot_PE 100-RC black_140/90 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70016149011},{M=70016149011},{BILDCODE=016},{WEIGHT=1.967},{DIMENSIONLANG=140/90 SDR11 ISO S-5},{DURCHMESSER=140/90},{EXT_BEZ_1=Tee reduced},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=140.000},{DA1=90},{S=12.700},{S1=8.200},{L=305.000},{L1=88.000},{L2=42.000},{Z=130.000},{X1=70110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
Z
[mm]
AGRU_70016126311_Tee redu...
70016126311
70016126311
016
1.420
125/63 SDR11 ISO S-5
125/63
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
125.000
63
11.400
5.800
275.000
75.000
31.000
112.000
AGRU_70016141111_Tee redu...
70016141111
70016141111
016
2.280
140/110 SDR11 ISO S-5
140/110
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
110
12.700
10.000
305.000
54.000
47.000
141.000
AGRU_70016146311_Tee redu...
70016146311
70016146311
016
1.880
140/63 SDR11 ISO S-5
140/63
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
63
12.700
5.800
302.000
87.000
32.000
120.000
AGRU_70016147511_Tee redu...
70016147511
70016147511
016
1.850
140/75 SDR11 ISO S-5
140/75
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
75
12.700
6.800
302.000
87.000
35.000
130.000
AGRU_70016149011_Tee redu...
70016149011
70016149011
016
1.967
140/90 SDR11 ISO S-5
140/90
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
140.000
90
12.700
8.200
305.000
88.000
42.000
130.000
AGRU_70016161211_Tee redu...
70016161211
70016161211
016
2.820
160/125 SDR11 ISO S-5
160/125
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
160.000
125
14.600
11.400
325.000
62.000
52.000
150.000
AGRU_70016181211_Tee redu...
70016181211
70016181211
016
3.360
180/125 SDR11 ISO S-5
180/125
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
180.000
125
16.400
11.400
362.000
100.000
52.000
166.000
AGRU_70016186311_Tee redu...
70016186311
70016186311
016
3.160
180/63 SDR11 ISO S-5
180/63
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
180.000
63
16.400
5.800
358.000
132.000
32.000
139.000
AGRU_70016187511_Tee redu...
70016187511
70016187511
016
3.180
180/75 SDR11 ISO S-5
180/75
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
180.000
75
16.400
6.800
362.000
119.000
31.000
144.000
AGRU_70016221211_Tee redu...
70016221211
70016221211
016
6.400
225/125 SDR11 ISO S-5
225/125
Tee reduced
short spigot
PE 100-RC black
injection moulded
Butt-welding
225.000
125
20.500
11.400
456.000
143.000
45.000
178.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表