064 - End Cap
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/elongated_fittings/064.prj},{NB=AGRU_70064011009_End Cap_long spigot_PE 100-RC black_110X12.3 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70064011009},{M=70064011009},{BILDCODE=064},{WEIGHT=0.541},{DIMENSIONLANG=110X12.3 SDR9 ISO S-4},{DURCHMESSER=110},{EXT_BEZ_1=End Cap},{EXT_BEZ_2=long spigot},{EXT_BEZ_3=SDR 7,4 machined to SDR 9},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded+chamfered},{VERBINDUNG=Butt + E-socket-welding},{DA=110.000},{S=12.300},{L=118.000},{L3=94.000},{X1=70001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
AGRU_70064006309_End Cap_...
70064006309
70064006309
064
0.122
63X7.1 SDR9 ISO S-4
63
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
63.000
7.100
81.500
66.500
AGRU_70064007509_End Cap_...
70064007509
70064007509
064
0.168
75X8.4 SDR9 ISO S-4
75
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
75.000
8.400
94.000
75.000
AGRU_70064009009_End Cap_...
70064009009
70064009009
064
0.310
90X10.1 SDR9 ISO S-4
90
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
90.000
10.100
100.000
79.000
AGRU_70064011009_End Cap_...
70064011009
70064011009
064
0.541
110X12.3 SDR9 ISO S-4
110
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
110.000
12.300
118.000
94.000
AGRU_70064012509_End Cap_...
70064012509
70064012509
064
0.761
125X14 SDR9 ISO S-4
125
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
125.000
14.000
128.500
100.500
AGRU_70064016009_End Cap_...
70064016009
70064016009
064
1.380
160X17.9 SDR9 ISO S-4
160
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
160.000
17.900
146.000
103.500
AGRU_70064020009_End Cap_...
70064020009
70064020009
064
2.580
200x22.4 SDR9 ISO S-4
200
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
200.000
22.400
180.000
121.500
AGRU_70064022509_End Cap_...
70064022509
70064022509
064
3.530
225X25.2 SDR9 ISO S-4
225
End Cap
long spigot
SDR 7,4 machined to SDR 9
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
225.000
25.200
192.000
125.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表