066 - Tee
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/elongated_fittings/066.prj},{NB=AGRU_70066011009_Tee_long spigot_PE 100-RC black_110x12.3 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70066011009},{M=70066011009},{BILDCODE=066},{WEIGHT=2.035},{DIMENSIONLANG=110x12.3 SDR9 ISO S-4},{DURCHMESSER=110},{EXT_BEZ_1=Tee},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded+chamfered},{VERBINDUNG=Butt + E-socket-welding},{DA=110.000},{S=12.300},{L=315.000},{L3=82.000},{Z=158.000},{X1=70001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
Z
[mm]
AGRU_70066006309_Tee_long...
70066006309
70066006309
066
0.474
63X7.1 SDR9 ISO S-4
63
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
63.000
7.100
219.000
63.000
111.000
AGRU_70066009009_Tee_long...
70066009009
70066009009
066
1.250
90x10.1 SDR9 ISO S-4
90
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
90.000
10.100
275.000
79.000
139.000
AGRU_70066011009_Tee_long...
70066011009
70066011009
066
2.035
110x12.3 SDR9 ISO S-4
110
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
110.000
12.300
315.000
82.000
158.000
AGRU_70066012509_Tee_long...
70066012509
70066012509
066
2.873
125x14.0 SDR9 ISO S-4
125
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
125.000
14.000
342.000
89.500
171.500
AGRU_70066016009_Tee_long...
70066016009
70066016009
066
5.800
160x17.9 SDR9 ISO S-4
160
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
160.000
17.900
405.000
99.000
203.000
AGRU_70066020009_Tee_long...
70066020009
70066020009
066
10.600
200x22.4 SDR9 ISO S-4
200
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
200.000
22.400
495.000
115.000
247.000
AGRU_70066022509_Tee_long...
70066022509
70066022509
066
14.200
225x25.2 SDR9 ISO S-4
225
Tee
long spigot
PE 100-RC black
injection moulded+chamfer...
Butt + E-socket-welding
225.000
25.200
545.000
120.000
273.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表