024.8 - Union nut
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/024_8.prj},{NB=AGRU_35024803221_Union nut_spare part Union 024-A_PVDF UHP natural_32 - G 1 1/2 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35024803221},{M=35024803221},{BILDCODE=024.8},{WEIGHT=0.042},{DIMENSIONLANG=32 - G 1 1/2\"},{DURCHMESSER=32},{EXT_BEZ_1=Union nut},{EXT_BEZ_2=spare part Union 024-A},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{DA=32.000},{L1=20.500},{D=60.000},{D1=41.500},{D2=44.845},{B=27.000},{GIN=1.500},{XX=32 - G 1 1/2},{G=38.100},{R=3.000},{ALPHA=60.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
B
[mm]
GIN
[Inch]
R
Radius von Zacken
[mm]
ALPHA
Winkel von Schärge der Zacke
[°]
AGRU_35024802021_Union nu...
35024802021
35024802021
024.8
0.020
20 - G 1"
20
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
20.000
17.000
43.000
27.700
30.300
23.000
1.000
3.000
60.000
AGRU_35024802521_Union nu...
35024802521
35024802521
024.8
0.031
25 - G 1 1/4"
25
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
25.000
18.500
53.000
36.100
39.000
25.000
1.250
3.000
60.000
AGRU_35024803221_Union nu...
35024803221
35024803221
024.8
0.042
32 - G 1 1/2"
32
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
32.000
20.500
60.000
41.500
44.845
27.000
1.500
3.000
60.000
AGRU_35024804021_Union nu...
35024804021
35024804021
024.8
0.093
40 - G 2"
40
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
40.000
22.500
75.000
53.200
56.700
30.000
2.000
5.000
60.000
AGRU_35024805021_Union nu...
35024805021
35024805021
024.8
0.093
50 - G 2 1/4"
50
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
50.000
26.000
82.000
59.200
62.800
35.000
2.250
5.000
60.000
AGRU_35024806321_Union nu...
35024806321
35024806321
024.8
0.121
63 - G 2 3/4"
63
Union nut
spare part Union 024-A
PVDF UHP natural
injection moulded
63.000
28.000
100.000
74.200
79.200
37.500
2.750
5.000
60.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表