目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Clamp ring
Alfa Laval
Installation Material
Clamp rings
Powered by
CAD模型選擇
{alfalaval/installation_material/clamp_rings/clamp_ring.prj},{NB=9611993114},{IDNR=9611993114},{DESC=CLAMP RING DN80-304},{SIZE=80},{MATERIAL=1.4301 (304)},{A=108},{B=117.0},{C=18.0},{D=137.6},{E=3.880},{F=9.500},{G=3.000},{H=35.000},{I=32.587},{J=55.833},{K=32.273},{L=10.000},{M=65.600},{N=59.6},{O=15.8},{P=6.5},{W=0.389},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
DN
[mm]
MATERIAL
Material
ⁿ/ₐ
A
Inner diameter
[mm]
B
Outer diameter
[mm]
C
Clamp width
[mm]
D
Clamp length
[mm]
W
Weight
[kg]
9611993113
9611993113
CLAMP RING DN10-15-20-304
10-15-20
1.4301 (304)
36
43.0
18.0
57.2
0.150
9611993114
9611993114
CLAMP RING DN80-304
80
1.4301 (304)
108
117.0
18.0
137.6
0.389
9611994192
9611994192
CLAMP RING DN100-304
100
1.4301 (304)
134
143.0
19.0
161.0
0.427
9611993203
9611993203
CLAMP RING DN125-304
125
1.4301 (304)
159
170.6
25.4
191.0
1.560
9611993204
9611993204
CLAMP RING DN150-304
150
1.4301 (304)
187
198.4
25.4
219.9
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表