目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6315C - Forked clamp with pin end
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amfdin6315c.prj},{NB=AMF70755},{BESTNR=70755},{B1=18},{L1=250},{SCM=M16 M18},{SCZ=5/8},{A=30},{B2=50},{D=24},{L2=55},{L3=36},{GEW=1750},{VERS=6},{CTN=84662020},{EAN=4020772070755},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[Inch]
A
[mm]
B2
[mm]
D
Diameter
[mm]
L2
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
70706
70706
9
100
M8
5/16
15
30
12
30
18
220
84662020
4020772070700
yes
no
14.06.2023
yes
70714
70714
11
125
M10
3/8
20
30
16
36
24
350
84662020
4020772070717
yes
no
14.06.2023
yes
70722
70722
14
160
M12 M14
1/2
25
40
20
45
30
750
84662020
4020772070724
yes
no
14.06.2023
yes
70730
70730
14
200
M12 M14
1/2
25
40
20
45
30
950
84662020
4020772070731
yes
no
14.06.2023
yes
70748
70748
18
200
M16 M18
5/8
30
50
24
55
36
1400
84662020
4020772070748
yes
no
14.06.2023
yes
70755
70755
18
250
M16 M18
5/8
30
50
24
55
36
1750
84662020
4020772070755
yes
no
14.06.2023
yes
70763
70763
22
250
M20 M22
3/4
40
60
30
65
45
2700
84662020
4020772070762
yes
no
14.06.2023
yes
70771
70771
22
315
M20 M22
3/4
40
60
30
65
45
3400
84662020
4020772070779
yes
no
14.06.2023
yes
70789
70789
26
250
M24
1
40
70
38
80
56
3200
84662020
4020772070786
yes
no
14.06.2023
yes
70797
70797
26
315
M24
1
40
70
38
80
56
4100
84662020
4020772070793
yes
no
14.06.2023
yes
70805
70805
33
315
M30
1 1/4
50
80
45
85
56
5700
84662020
4020772070809
yes
no
14.06.2023
yes
70813
70813
33
400
M30
1 1/4
50
80
45
85
56
7000
84662020
4020772070816
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表