目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Nipples for flexible tube
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/nipples_fft.prj},{NB=PN-7044},{IDNR=},{CNSORDERNO=PN-7044},{SD1=PF1/2},{SD2=PF1/2},{D1=13},{B=22},{L=30},{G1=20.955},{G2=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
SD2
Thread
ⁿ/ₐ
D1
Diameter
[mm]
B
[mm]
L
[mm]
PN-7044
PN-7044
PF1/2
PF1/2
13
22
30
PN-7066
PN-7066
PF3/4
PF3/4
18
27
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表