目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Elbow push-in fitting - Series QR1-S Standard
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR1-S standard
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr1_s_standard/elbow_push_in_qr1.prj},{NB=2122010140},{IDNR=},{CNSORDERNO=2122010140},{G=G 1/4},{NDM=13.157},{D=Ø 10},{DX=10.200},{A=16.60},{B=6.0},{C=19.40},{E=25.00},{SW=16},{X=18.50},{Y=16.00},{DQ=10},{CNSMASSEXACT=0.0287},{VER=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
NDM
[mm]
D
Port D
ⁿ/ₐ
DX
[mm]
A
Length
[mm]
B
Length
[mm]
C
Depth
[mm]
E
Length
[mm]
SW
Width across flats
[mm]
X
Length
[mm]
Y
Width
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
VER
Version
ⁿ/ₐ
2122004050
2122004050
M5
5.000
Ø 4
4.200
10.60
4.0
14.50
17.10
9
10.80
8.60
10
0.0056
1
2122006050
2122006050
M5
5.000
Ø 6
6.200
10.30
4.0
15.45
17.95
9
13.00
11.00
10
0.0062
2
2122004180
2122004180
G 1/8
9.728
Ø 4
4.200
9.30
5.3
14.50
17.10
13
10.80
8.59
10
0.0123
3
2122006180
2122006180
G 1/8
9.728
Ø 6
6.200
10.40
5.3
15.45
17.95
13
13.00
11.00
10
0.0129
4
2122008180
2122008180
G 1/8
9.728
Ø 8
8.200
14.30
5.3
17.80
23.60
13
15.00
13.00
10
0.0152
5
R412005094
R412005094
G 1/8
9.728
Ø 10
10.200
14.60
5.3
19.40
25.00
15
18.50
16.00
10
0.0276
6
R412005095
R412005095
G 1/8
9.728
Ø 12
12.200
16.45
5.3
22.40
32.20
15
22.50
19.50
10
0.0390
7
2122004140
2122004140
G 1/4
13.157
Ø 4
4.200
9.30
6.0
14.50
17.10
16
10.80
8.60
10
0.0171
8
2122006140
2122006140
G 1/4
13.157
Ø 6
6.200
10.40
6.0
15.45
17.95
16
13.00
11.00
10
0.0193
9
2122008140
2122008140
G 1/4
13.157
Ø 8
8.200
11.80
6.0
17.80
23.60
16
15.00
13.00
10
0.0231
10
2122010140
2122010140
G 1/4
13.157
Ø 10
10.200
16.60
6.0
19.40
25.00
16
18.50
16.00
10
0.0287
11
2122012140
2122012140
G 1/4
13.157
Ø 12
12.200
18.45
6.0
22.40
32.20
16
22.50
19.50
10
0.0424
12
R412005092
R412005092
G 3/8
16.662
Ø 6
6.200
10.90
7.0
15.45
17.95
20
13.00
11.00
10
0.0310
13
2122008380
2122008380
G 3/8
16.662
Ø 8
8.200
11.80
7.0
17.80
23.60
20
15.00
13.00
10
0.0328
14
2122010380
2122010380
G 3/8
16.662
Ø 10
10.200
14.10
7.0
19.40
25.00
20
18.50
16.00
10
0.0399
15
2122012380
2122012380
G 3/8
16.662
Ø 12
12.200
15.95
7.0
22.40
32.20
20
22.50
19.50
10
0.0436
16
2122014380
2122014380
G 3/8
16.662
Ø 14
14.300
23.45
7.0
24.40
31.90
20
25.00
23.00
5
0.0483
17
R412005097
R412005097
G 3/8
16.662
Ø 16
16.300
24.50
7.0
25.00
34.00
20
27.00
24.00
5
0.0611
18
R412005093
R412005093
G 1/2
20.955
Ø 8
8.300
12.30
8.5
17.80
23.60
24
15.00
13.00
10
0.0490
19
2122010120
2122010120
G 1/2
20.955
Ø 10
10.200
14.10
8.5
19.40
25.00
24
18.50
16.00
10
0.0505
20
2122012120
2122012120
G 1/2
20.955
Ø 12
12.200
15.95
8.5
22.40
32.20
24
22.50
19.50
10
0.0563
21
2122014120
2122014120
G 1/2
20.955
Ø 14
14.300
17.45
8.5
24.40
31.90
24
25.00
23.00
5
0.0662
22
R412005098
R412005098
G 1/2
20.955
Ø 16
16.300
18.50
8.5
25.00
34.00
24
27.00
24.00
5
0.0764
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表