HE-30 - HE Bushing
Baldor Reliance
Dodge
PT Components
HE Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/he_bushings/pt_he_b_30.prj},{NB=206775},{BN=HE-30},{PN=206775},{BORE=2-3/16},{A=4},{B=3.7},{D=2.1885 / 2.1915},{D1=2.1900},{E=0.500 / 0.502},{E1=0.5010},{F=2.409 / 2.419},{F1=2.4140},{W=6},{L=2.20},{L1=2.200},{BC=4-11/16},{BC1=4.6875},{G=7/8},{G1=0.8750},{H=5-5/8},{H1=5.625},{NOB=4},{SOB=1/2-13x2-1/4},{NDM=0.500},{KDM=0.417},{S=0.040 / 0.130},{S1=0.0850},{K=1.875},{J=3.536},{M=0.563}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207961
HE-30
207961
15/16
4
3.7
0.9385 / 0.9415
N / A
N / A
N / A
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206635
HE-30
206635
1-3/8
4
3.7
1.376 / 1.379
0.3125 / 0.3145
1.513 / 1.523
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206625
HE-30
206625
1-7/16
4
3.7
1.4385 / 1.4415
0.375 / 0.377
1.600 / 1.610
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206637
HE-30
206637
1-1/2
4
3.7
1.501 / 1.504
0.375 / 0.377
1.664 / 1.674
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206639
HE-30
206639
1-11/16
4
3.7
1.6885 / 1.6915
0.375 / 0.377
1.854 / 1.864
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206772
HE-30
206772
1-3/4
4
3.7
1.751 / 1.754
0.375 / 0.377
1.917 / 1.927
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206627
HE-30
206627
1-15/16
4
3.7
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206774
HE-30
206774
2
4
3.7
2.001 / 2.004
0.500 / 0.502
2.218 / 2.228
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206775
HE-30
206775
2-3/16
4
3.7
2.1885 / 2.1915
0.500 / 0.502
2.409 / 2.419
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206629
HE-30
206629
2-7/16
4
3.7
2.4385 / 2.4415
0.625 / 0.628
2.709 / 2.719
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206777
HE-30
206777
2-1/2
4
3.7
2.501 / 2.504
0.625 / 0.628
2.773 / 2.783
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206838
HE-30
206838
2-9/16
4
3.7
2.5635 / 2.5665
0.625 / 0.628
2.836 / 2.846
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206631
HE-30
206631
2-11/16
4
3.7
2.6885 / 2.6915
0.625 / 0.628
2.963 / 2.973
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206778
HE-30
206778
2-3/4
4
3.7
2.751 / 2.754
0.625 / 0.628
3.027 / 3.037
5
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206779
HE-30
206779
2-13/16
4
3.7
2.8135 / 2.8165
0.750 / 0.753
2.887 / 2.897
5
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206780
HE-30
206780
2-7/8
4
3.7
2.876 / 2.879
0.750 / 0.753
2.951 / 2.961
5
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206633
HE-30
206633
2-15/16
4
3.7
2.9385 / 2.9415
0.750 / 0.753
3.015 / 3.025
6
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
206781
HE-30
206781
3
4
3.7
3.001 / 3.004
0.750 / 0.753
3.078 / 3.088
5
2.20
4-11/16
7/8
5-5/8
1/2-13x2-1/4
0.040 / 0.130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表