目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5277 - Male coupler with check valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
04 - Coupleurs hydrauliques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/04_coupleurs_hydrauliques/5277.prj},{NB=bene_inox_452773-12},{REF=452773-12},{MAT=Inox 316},{DN=12},{PN=250},{D=23.5},{F=1/2\"},{L=41},{S=27},{POIDS=0.11},{L1=41.000},{L2=8.000},{L3=4.000},{L4=6.000},{L5=7.000},{L6=4.000},{L7=3.000},{L8=14.000},{L9=19.000},{L10=4.500},{DD=20.955},{D1=4.500},{D3=26.000},{D4=22.000},{D5=26.000},{D6=26.500},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
PN
[bar]
D
[mm]
F
[pouces]
L
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452773-6
452773-6
Inox 316
6
250
14.0
1/4"
38
19
0.05
Béné Inox 452773-10
452773-10
Inox 316
10
250
19.0
3/8"
41
22
0.07
Béné Inox 452773-12
452773-12
Inox 316
12
250
23.5
1/2"
41
27
0.11
Béné Inox 452773-20
452773-20
Inox 316
20
200
31.5
3/4"
57
34
0.20
Béné Inox 452773-25
452773-25
Inox 316
25
150
38.0
1"
63
41
0.32
Béné Inox 452773-32
452773-32
Inox 316
32
100
45.0
1"1/4
126
65
0.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表