目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5552 - Male BSPP threaded coupling, with smooth hose shank and collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
05 -Raccords à demi-coquille
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/05_demi-raccords_a_coquille/5552.prj},{NB=bene_inox_455523-25},{REF=455523-25},{MAT= Inox 316},{DN=25},{D1=25,2},{D2=20,5},{F=1\"},{L1=63},{L2=15,5},{S=36},{POIDS=0,15},{X=3},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 455523-13
455523-13
Inox 316
13
13,2
8,5
1/2"
54
11,5
22
0,07
Béné Inox 455523-19
455523-19
Inox 316
19
19,2
14,5
3/4"
60
12,5
30
0,10
Béné Inox 455523-25
455523-25
Inox 316
25
25,2
20,5
1"
63
15,5
36
0,15
Béné Inox 455523-32
455523-32
Inox 316
32
32,2
27,5
1"1/4
65
16
46
0,25
Béné Inox 455523-38
455523-38
Inox 316
38
38,4
33
1"1/2
68
20
50
0,29
Béné Inox 455523-50
455523-50
Inox 316
50
50,4
44,5
2"
76
20
65
0,45
Béné Inox 455523-63
455523-63
Inox 316
63
63,4
57
2"1/2
94
22
82
0,66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表