目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61426 - Welding flat sight glass - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61426.prj},{NB=bene_inox_661426-51},{REF=661426-51},{MAT=Inox 316 L},{DN=51},{DNP=2''},{D1=51},{D2=84},{L=34.0},{POIDS=0.70},{INFOS=INFOTEXTE},{PPATH=61426/61426_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 661426-25
661426-25
Inox 316 L
25
1''
25
51
29.5
0.22
Béné Inox 661426-38
661426-38
Inox 316 L
38
1''1/2
38
74
32.0
0.50
Béné Inox 661426-51
661426-51
Inox 316 L
51
2''
51
84
34.0
0.70
Béné Inox 661426-63
661426-63
Inox 316 L
63
2''1/2
63.5
100
38.0
1.00
Béné Inox 661426-76
661426-76
Inox 316 L
76
3''
76.1
114
39.0
1.35
Béné Inox 661426-104
661426-104
Inox 316 L
104
4''
104
138
43.0
1.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表