目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8037 - 92°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8037.prj},{NB=bene_inox_680374-200},{REF=680374-200},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=2\"},{D1=50.80},{D2=64.00},{L=88.4},{R=76.20},{POIDS=0,39},{ANGLE=92.00},{GORGE=type B},{DG=56.500},{LC=2.850},{E=1.65},{L20=12.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680374-050
680374-050
Inox 316 L
SF4
1/2"
12.70
25.00
40.8
28.60
0,06
Béné Inox 680374-075
680374-075
Inox 316 L
SF4
3/4"
19.05
25.00
40.8
28.60
0,07
Béné Inox 680374-100
680374-100
Inox 316 L
SF4
1"
25.40
50.50
50.3
38.10
0,20
Béné Inox 680374-150
680374-150
Inox 316 L
SF4
1" 1/2
38.10
50.50
69.4
57.20
0,24
Béné Inox 680374-200
680374-200
Inox 316 L
SF4
2"
50.80
64.00
88.4
76.20
0,39
Béné Inox 680371-050
680371-050
Inox 316 L
SF1
1/2"
12.70
25.00
40.8
28.60
0,06
Béné Inox 680371-075
680371-075
Inox 316 L
SF1
3/4"
19.05
25.00
40.8
28.60
0,07
Béné Inox 680371-100
680371-100
Inox 316 L
SF1
1"
25.40
50.50
50.3
38.10
0,20
Béné Inox 680371-150
680371-150
Inox 316 L
SF1
1" 1/2
38.10
50.50
69.4
57.20
0,24
Béné Inox 680371-200
680371-200
Inox 316 L
SF1
2"
50.80
64.00
88.4
76.20
0,39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表