目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), stainless steel A2 W4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 8765, BN 20571 Hose clamps for high pressure
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_8765_20571/bn_8765.prj},{NB=BN 8765 2062216 hose clamp 68-73(68)},{CNSORDERNO=2062216},{BNARTNR=2062216},{BNNORM1=MIKALOR SUPRA},{BNNORM2=},{CNSMAT=INOX A2 W4},{BNMAT=INOX A2 W4},{BNSURFACE=},{FS=68-73},{D1=68},{FSHELP1=68},{FSHELP2=73},{A=25},{S=1.0},{B=27.5},{SCH=M8},{NDM=8},{P=1.250},{AD=30},{DR=20},{L=10.000},{K=5.300},{SW=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FS
For hose
ⁿ/ₐ
A
[mm]
S
[mm]
B
[mm]
SCH
Bolt
ⁿ/ₐ
AD
Tightening torque
[Nm]
DR
Pressure max.
[bar]
BN 8765 3511562 hose clam...
3511562
MIKALOR SUPRA
INOX A2 W4
17-19
18
0.4
19.8
M6
10
40
BN 8765 3511563 hose clam...
3511563
MIKALOR SUPRA
INOX A2 W4
19-21
18
0.4
19.8
M6
10
40
BN 8765 3511564 hose clam...
3511564
MIKALOR SUPRA
INOX A2 W4
21-23
18
0.4
19.8
M6
10
40
BN 8765 3511565 hose clam...
3511565
MIKALOR SUPRA
INOX A2 W4
23-25
18
0.4
19.8
M6
10
40
BN 8765 3183207 hose clam...
3183207
MIKALOR SUPRA
INOX A2 W4
25-27
18
0.4
19.8
M6
10
40
BN 8765 3183208 hose clam...
3183208
MIKALOR SUPRA
INOX A2 W4
27-29
18
0.4
19.8
M6
10
40
BN 8765 2062097 hose clam...
2062097
MIKALOR SUPRA
INOX A2 W4
29-31
20
0.8
22.0
M7
12
35
BN 8765 2062100 hose clam...
2062100
MIKALOR SUPRA
INOX A2 W4
31-34
20
0.8
22.0
M7
12
35
BN 8765 2062119 hose clam...
2062119
MIKALOR SUPRA
INOX A2 W4
34-37
20
0.8
22.0
M7
12
35
BN 8765 2062127 hose clam...
2062127
MIKALOR SUPRA
INOX A2 W4
37-40
20
0.8
22.0
M7
12
35
BN 8765 2062135 hose clam...
2062135
MIKALOR SUPRA
INOX A2 W4
40-43
20
0.8
22.0
M7
12
35
BN 8765 2062143 hose clam...
2062143
MIKALOR SUPRA
INOX A2 W4
43-47
20
0.8
22.0
M7
12
35
BN 8765 2062151 hose clam...
2062151
MIKALOR SUPRA
INOX A2 W4
47-51
20
0.8
22.0
M7
16
30
BN 8765 2062178 hose clam...
2062178
MIKALOR SUPRA
INOX A2 W4
51-55
20
0.8
22.0
M7
16
30
BN 8765 2062186 hose clam...
2062186
MIKALOR SUPRA
INOX A2 W4
55-59
20
0.8
22.0
M7
16
30
BN 8765 2062194 hose clam...
2062194
MIKALOR SUPRA
INOX A2 W4
59-63
20
0.8
22.0
M7
16
30
BN 8765 2062208 hose clam...
2062208
MIKALOR SUPRA
INOX A2 W4
63-68
20
0.8
22.0
M7
16
30
BN 8765 2062216 hose clam...
2062216
MIKALOR SUPRA
INOX A2 W4
68-73
25
1.0
27.5
M8
30
20
BN 8765 2062224 hose clam...
2062224
MIKALOR SUPRA
INOX A2 W4
73-79
25
1.0
27.5
M8
30
20
BN 8765 2062232 hose clam...
2062232
MIKALOR SUPRA
INOX A2 W4
79-85
25
1.0
27.5
M8
30
20
BN 8765 2062240 hose clam...
2062240
MIKALOR SUPRA
INOX A2 W4
85-91
25
1.0
27.5
M8
30
15
BN 8765 2062259 hose clam...
2062259
MIKALOR SUPRA
INOX A2 W4
91-97
25
1.0
27.5
M8
30
15
BN 8765 2062267 hose clam...
2062267
MIKALOR SUPRA
INOX A2 W4
97-104
25
1.0
27.5
M8
30
15
BN 8765 2062275 hose clam...
2062275
MIKALOR SUPRA
INOX A2 W4
104-112
25
1.0
27.5
M8
30
10
BN 8765 2062283 hose clam...
2062283
MIKALOR SUPRA
INOX A2 W4
112-121
25
1.0
27.5
M8
30
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表