目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1965-61 - SAE Port Block 90° Elbow Code 61 - O-Ring Face
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1965_61.prj},{NB=1965-61-16-16},{PN=1965-61-16-16},{DN=16},{FS=1.00000000},{A=1.940},{B=2.750},{C=1.031},{D=2.062},{E=1.500},{G=1 5/16-12},{THD=1.3125},{PITCH=0.08300},{H=1.000},{J=1.560},{K1=0.406},{L=2.620},{M=1.660},{N=1.062},{MAT=Steel},{AT=1.400},{BT=0.138},{CT=0.750},{ET=15},{FT=1.231}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
G Thread
ⁿ/ₐ
H
[Inch]
J
[Inch]
K1
K1 Drill
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
MAT
Material
ⁿ/ₐ
1965-61-12-12
1965-61-12-12
3/4
1.690
2.560
0.875
1.875
1.250
1 1/16-12
0.750
1.250
0.406
2.280
1.440
0.875
Steel
1965-61-16-16
1965-61-16-16
1
1.940
2.750
1.031
2.062
1.500
1 5/16-12
1.000
1.560
0.406
2.620
1.660
1.062
Steel
1965-61-20-20
1965-61-20-20
1 1/4
2.190
3.120
1.188
2.312
1.810
1 5/8-12
1.250
1.750
0.469
3.000
1.910
1.188
Steel
1965-61-24-24
1965-61-24-24
1 1/2
2.560
3.690
1.406
2.750
2.000
1 7/8-12
1.500
2.115
0.531
3.330
2.050
1.312
Steel
1965-61-32-32
1965-61-32-32
2
3.060
4.330
1.688
3.062
2.500
2 1/2-12
2.000
2.490
0.531
3.810
2.280
1.656
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表