目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5404-N - MP-MP Straight Nipple Long
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5404_n.prj},{NB=5404-N-08X1.125},{DN=08},{OD=1/2},{A1=1/2-14},{A2=1/2-14},{MAT=},{A1D=0.531},{A2D=0.531},{L=1.125},{BL=0.670},{CL=0.840},{EL=0.625},{FL=0.875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A1
A1 NPTF
ⁿ/ₐ
A2
A2 NPTF
ⁿ/ₐ
A1D
A1 Drill
[Inch]
A2D
A2 Drill
[Inch]
5404-N-02X0.75
5404-N-02X0.75
1/8
1/8-27
1/8-27
0.188
0.188
5404-N-04X0.875
5404-N-04X0.875
1/4
1/4-18
1/4-18
0.281
0.281
5404-N-06X1
5404-N-06X1
3/8
3/8-18
3/8-18
0.406
0.406
5404-N-08X1.125
5404-N-08X1.125
1/2
1/2-14
1/2-14
0.531
0.531
5404-N-12X1.375
5404-N-12X1.375
3/4
3/4-14
3/4-14
0.719
0.719
5404-N-16X1.5
5404-N-16X1.5
1
1-11 1/2
1-11 1/2
0.938
0.938
5404-N-20X1.5
5404-N-20X1.5
1 1/4
1 1/4-11 1/2
1 1/4-11 1/2
1.250
1.250
5404-N-24X1.75
5404-N-24X1.75
1 1/2
1 1/2-11 1/2
1 1/2-11 1/2
1.500
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表