目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5655-FG - MP-FP-FP-FP Cross
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5655_fg.prj},{NB=5655-08-08-08-08-FG},{DN=08},{A1=1/2-14},{A2=1/2-14},{A3=1/2-14},{A4=1/2-14},{MAT=-FG},{A1D=0.531},{N=1.470},{N1=1.230},{Y=1.062},{BL=0.670},{CL=0.840},{DL=0.750},{EL=0.625},{BR=0.750},{CR=0.718},{DR=0.855},{ER=1.062},{BT=0.750},{CT=0.718},{DT=0.855},{ET=1.062},{A1THD=0.8400},{A2THD=0.8400},{A34THD=0.8400},{PITCHA1=0.07143},{PITCHA2=0.07143},{PITCHA34=0.07143}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
A1
A1 NPTF
ⁿ/ₐ
A2
A2 NPTF
ⁿ/ₐ
A3
A3 NPTF
ⁿ/ₐ
A4
A4 NPTF
ⁿ/ₐ
A1D
A1 Drill
[Inch]
N
N Length
[Inch]
N1
N1 Length
[Inch]
Y
Y Flats
[Inch]
5655-04-04-04-04-FG
5655-04-04-04-04-FG
1/4-18
1/4-18
1/4-18
1/4-18
0.281
1.090
0.880
0.750
5655-06-06-06-06-FG
5655-06-06-06-06-FG
3/8-18
3/8-18
3/8-18
3/8-18
0.406
1.220
1.020
0.875
5655-08-08-08-08-FG
5655-08-08-08-08-FG
1/2-14
1/2-14
1/2-14
1/2-14
0.531
1.470
1.230
1.062
5655-12-12-12-12-FG
5655-12-12-12-12-FG
3/4-14
3/4-14
3/4-14
3/4-14
0.719
1.590
1.360
1.312
5655-16-16-16-16-FG
5655-16-16-16-16-FG
1-11 1/2
1-11 1/2
1-11 1/2
1-11 1/2
0.938
1.970
1.620
1.625
5655-20-16-08-08-FG
5655-20-16-08-08-FG
1 1/4-11 1/2
1-11 1/2
1/2-14
1/2-14
1.250
2.380
1.620
1.625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表