您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
MXL 025 - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
MXL
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/mxl/mxl_025_aluminium_asmtab.prj},{NB=42025130},{TYPE=30 MXL 025},{CODE=42025130},{T=30},{EXEC=1F},{DP=19.40},{DE=18.90},{DF=25},{DM=12},{DM1=-},{F=11.0},{L=16},{D=4},{NF=506},{WEIGHT=0.02},{MAT=ALUMINIUM},{DX=4},{NFX=506},{DM1X=0.0},{L1=14.5},{PPATH=mxl_025_aluminium_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
42025116
16 MXL 025
42025116
16
0F
10.35
9.84
15
15
8.5
16
-
502
0.01
Alumium
42025118
18 MXL 025
42025118
18
0F
11.64
11.12
16
16
8.5
16
-
503
0.01
Alumium
42025120
20 MXL 025
42025120
20
0F
12.94
12.43
16
16
8.5
16
-
503
0.01
Alumium
42025122
22 MXL 025
42025122
22
1F
14.23
13.72
17
10
11.0
16
3
504
0.01
Alumium
42025124
24 MXL 025
42025124
24
1F
15.52
15.01
20
10
11.0
16
3
505
0.01
Alumium
42025128
28 MXL 025
42025128
28
1F
18.11
17.60
25
11
11.0
16
3
506
0.01
Alumium
42025130
30 MXL 025
42025130
30
1F
19.40
18.90
25
12
11.0
16
4
506
0.02
Alumium
42025132
32 MXL 025
42025132
32
1F
20.70
20.19
26
14
11.0
16
4
507
0.02
Alumium
42025136
36 MXL 025
42025136
36
1F
23.29
22.78
28
16
11.0
16
4
508
0.02
Alumium
42025140
40 MXL 025
42025140
40
1F
25.87
25.37
32
18
11.0
16
4
509
0.03
Alumium
42025142
42 MXL 025
42025142
42
1F
27.17
26.67
32
18
11.0
16
5
509
0.03
Alumium
42025144
44 MXL 025
42025144
44
1F
28.46
27.95
36
18
11.0
16
5
510
0.03
Alumium
42025148
48 MXL 025
42025148
48
2
31.05
30.54
-
20
11.0
16
5
-
0.03
Alumium
42025160
60 MXL 025
42025160
60
2
38.81
38.30
-
24
11.0
16
5
-
0.04
Alumium
42025172
72 MXL 025
42025172
72
2
46.57
46.06
-
25
11.0
16
6
-
0.05
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表