HB4-4-2002 - Union,flared tube
Chinese Manufacturers
凤舞管阀
Powered by
CAD模型選擇
{chinese_manufacturers/fengwu/hb4-4-2002.prj},{NB=HB4-4-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=34.6},{L=49},{S=30},{M1=4.36},{M2=12.15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
[mm]
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
ⁿ/ₐ
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
approximation
[mm]
L
[mm]
S
[mm]
M1
weight of 100 pieces of Aluminium in theory
[Kg]
M2
weight of 100 pieces of steel in theory
[Kg]
HB4-4-2
1
2
-
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
11.5
29
10
0.32
0.89
HB4-4-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
13.8
31
12
0.53
1.48
HB4-4-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
13.8
33
12
-
1.42
HB4-4-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
16.2
34
14
0.82
2.28
HB4-4-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
16.2
36
14
0.85
2.37
HB4-4-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
19.6
34
17
1.08
3.01
HB4-4-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
19.6
36
17
1.18
3.29
HB4-4-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
19.6
36
17
1.27
3.54
HB4-4-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
19.6
38
17
1.37
3.82
HB4-4-10
1
10
-
10.0
11.0
15.8
M18X1.5
18
1.5
5.0
15
21.9
42
19
1.65
4.6
HB4-4-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
25.4
46
22
2.31
6.44
HB4-4-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
27.7
44
24
2.68
7.47
HB4-4-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
27.7
46
24
2.95
8.23
HB4-4-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
27.7
44
24
2.52
7.02
HB4-4-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
31.2
47
27
3.4
9.47
HB4-4-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
31.2
49
27
3.68
10.25
HB4-4-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
34.6
49
30
4.36
12.15
HB4-4-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
34.6
49
30
4.68
13.05
HB4-4-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
36.9
52
32
5.54
15.43
HB4-4-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
36.9
52
32
6.15
17.15
HB4-4-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
41.6
58
36
7.45
20.75
HB4-4-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
41.6
60
36
6.86
19.15
HB4-4-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
41.6
58
36
6.72
18.72
HB4-4-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
41.6
60
36
8.4
23.5
HB4-4-25
1
25
-
25.0
26.4
36.0
M39X2
39
2.0
8.5
22
47.4
60
41
6.78
18.89
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表