HB4-6-2002 - Union,with flange,flared tube
Chinese Manufacturers
凤舞管阀
Powered by
CAD模型選擇
{chinese_manufacturers/fengwu/hb4-6-2002.prj},{NB=HB4-6-18},{IDNR=},{SERIES=1},{D0=18},{DN=-},{D=18.0},{D1=19.2},{D2=27.8},{M=M30X1.5},{DD=30},{P=1.5},{H=7.5},{T=19},{DD1=54.0},{B=2},{L=51},{M1=5.74},{M2=15.99}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
[mm]
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
ⁿ/ₐ
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
approximation
[mm]
B
[mm]
L
[mm]
M1
weight of 100 pieces of Aluminium alloy in theory
[Kg]
M2
weight of 100 pieces of steel in theory
[Kg]
HB4-6-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
32.0
2
34
1.08
3.01
HB4-6-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
32.0
2
36
1.11
3.1
HB4-6-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
34.0
2
34
1.31
3.65
HB4-6-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
34.0
2
36
1.43
3.99
HB4-6-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
40.0
2
36
1.75
4.88
HB4-6-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
40.0
2
38
1.89
5.27
HB4-6-10
1
10
-
10.0
11.0
15.8
M18X1.5
18
1.5
5.0
15
42.0
2
43
2.14
5.96
HB4-6-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
44.0
2
47
3
8.37
HB4-6-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
46.0
2
45
3.16
8.8
HB4-6-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
46.0
2
47
3.48
9.72
HB4-6-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
46.0
2
45
3.01
8.39
HB4-6-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
48.0
2
47
3.71
10.34
HB4-6-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
48.0
2
49
4
11.15
HB4-6-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
51.0
2
49
4.67
13.01
HB4-6-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
51.0
2
49
5
13.95
HB4-6-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
54.0
2
51
5.74
15.99
HB4-6-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
54.0
2
51
6.38
17.82
HB4-6-20
1
20
-
20.0
21.2
30.0
M33X1.5
33
1.5
8.0
21
60.0
3
59
8.6
23.96
HB4-6-2-22
2
-
22
19.0
20.5
30.0
M33X1.5
33
1.5
8.5
22
60.0
3
61
9
25.1
HB4-6-22
1
22
-
22.0
23.4
30.0
M33X1.5
33
1.5
6.5
21
60.0
3
59
10.6
29.53
HB4-6-2-25
2
-
25
22.0
23.5
30.0
M33X1.5
33
1.5
7.5
22
60.0
3
61
11.93
32.89
HB4-6-25
1
25
-
25.0
26.4
36.0
M39X2
39
2.0
8.5
22
67.0
3
61
11.26
31.37
HB4-6-2-28
2
-
28
25.0
26.5
36.0
M39X2
39
2.0
9.5
23
67.0
3
63
11.63
32.42
HB4-6-28
1
28
-
28.0
29.4
36.0
M39X2
39
2.0
6.5
22
67.0
3
61
9.63
26.83
HB4-6-2-30
2
-
30
27.0
28.5
36.0
M39X2
39
2.0
7.5
23
67.0
3
63
11.25
31.36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表