LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
集荣模座
Powered by
CAD模型選擇
{chinese_manufacturers/jirong/lpd-lpdm-lpdf.prj},{NB=LPD-38-140-75},{CNSORDERNO=LPDM-38-140-75},{TYPE=LPD},{DD=38},{LL=140},{LLMIN=140},{LLMAX=180},{BRL=75},{L=53},{D1=6},{D=20},{S=6},{R=4.0},{D2=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
DD
[mm]
BRL
Ball retainer length
[mm]
L
[mm]
D1
dia. of D1
[mm]
D
[mm]
S
[mm]
R
[mm]
D2
[mm]
LPD-25-80-75
LPDM-25-80-75
25
75
53
5
14
4
3.0
12
LPD-28-100-60
LPDM-28-100-60
28
60
48
5
14
5
3.5
12
LPD-28-100-75
LPDM-28-100-75
28
75
53
5
14
5
3.5
12
LPD-32-120-75
LPDM-32-120-75
32
75
53
5
14
5
3.5
12
LPD-32-120-90
LPDM-32-120-90
32
90
64
5
14
5
3.5
12
LPD-38-140-75
LPDM-38-140-75
38
75
53
6
20
6
4.0
16
LPD-38-140-90
LPDM-38-140-90
38
90
64
6
20
6
4.0
16
LPD-45-140-90
LPDM-45-140-90
45
90
64
6
20
6
4.0
16
LPD-45-140-110
LPDM-45-140-110
45
110
74
6
20
6
4.0
16
LPD-50-160-90
LPDM-50-160-90
50
90
64
6
20
7
5.0
16
LPD-50-200-110
LPDM-50-200-110
50
110
74
6
20
7
5.0
16
LPD-60-160-90
LPDM-60-160-90
60
90
64
6
20
7
5.0
16
LPD-60-200-110
LPDM-60-200-110
60
110
74
6
20
7
5.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表