GB 834-88 - 滚花高头螺钉
Chinese Manufacturers
圣雷特紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/slt/gb834-88.prj},{NB=Screws GB 834 M4X8},{IDNR=},{GUIGE=M4},{D=4.000},{P=0.500},{DK=12.000},{DKMAX=12.000},{DKMIN=11.730},{K=8.000},{KMAX=8.000},{KMIN=7.780},{K1=3.000},{K2=1.500},{RR=2.000},{R=0.200},{RMIN=0.200},{RE=5.600},{C=0.300},{D1=8.000},{D2=6.400},{L=8.000},{LMIN=7.710},{LMAX=8.290}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DK
Before knurling
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
K1
[mm]
K2
[mm]
RR
[mm]
R
[mm]
RMIN
[mm]
RE
[mm]
C
[mm]
D1
[mm]
D2
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 834 M1.6X2
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
2.000
1.800
2.200
螺钉 GB 834 M1.6X2.5
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
2.500
2.300
2.700
螺钉 GB 834 M1.6X3
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
3.000
2.800
3.200
螺钉 GB 834 M1.6X4
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
4.000
3.760
4.240
螺钉 GB 834 M1.6X5
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
5.000
4.760
5.240
螺钉 GB 834 M1.6X6
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
6.000
5.760
6.240
螺钉 GB 834 M1.6X8
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.520
2.000
0.800
1.250
0.100
0.100
2.240
0.200
4.000
3.600
8.000
7.710
8.290
螺钉 GB 834 M2X2.5
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
2.500
2.300
2.700
螺钉 GB 834 M2X3
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
3.000
2.800
3.200
螺钉 GB 834 M2X4
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
4.000
3.760
4.240
螺钉 GB 834 M2X5
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
5.000
4.760
5.240
螺钉 GB 834 M2X6
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
6.000
5.760
6.240
螺钉 GB 834 M2X8
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
8.000
7.710
8.290
螺钉 GB 834 M2X10
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.820
2.000
1.000
1.250
0.100
0.100
2.800
0.200
4.500
3.800
10.000
9.710
10.290
螺钉 GB 834 M2.5X3
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
3.000
2.800
3.200
螺钉 GB 834 M2.5X4
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
4.000
3.760
4.240
螺钉 GB 834 M2.5X5
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
5.000
4.760
5.240
螺钉 GB 834 M2.5X6
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
6.000
5.760
6.240
螺钉 GB 834 M2.5X8
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
8.000
7.710
8.290
螺钉 GB 834 M2.5X10
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
10.000
9.710
10.290
螺钉 GB 834 M2.5X12
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.320
2.200
1.000
1.500
0.100
0.100
3.500
0.200
5.000
4.400
12.000
11.650
12.350
螺钉 GB 834 M3X4
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.780
2.800
1.200
2.000
0.100
0.100
4.200
0.300
6.000
5.200
4.000
3.760
4.240
螺钉 GB 834 M3X5
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.780
2.800
1.200
2.000
0.100
0.100
4.200
0.300
6.000
5.200
5.000
4.760
5.240
螺钉 GB 834 M3X6
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.780
2.800
1.200
2.000
0.100
0.100
4.200
0.300
6.000
5.200
6.000
5.760
6.240
螺钉 GB 834 M3X8
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.780
2.800
1.200
2.000
0.100
0.100
4.200
0.300
6.000
5.200
8.000
7.710
8.290
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表