LHLC-100 - H-Type Lifters
Chinese Manufacturers
颖鹏液压
Powered by
CAD模型選擇
{chinese_manufacturers/yingpeng/lhlc-100.prj},{NB=LHLC-100X100-260-260},{CNSORDERNO=LHLC-100X100-260-260},{ID=100},{ST=100},{Y=243},{L=255},{P=260},{J=260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
ID
[mm]
ST
[mm]
Y
[mm]
L
[mm]
P
[mm]
LHLC-100X50-240-240
LHLC-100X50-240-240
100
50
193
205
240
LHLC-100X75-240-240
LHLC-100X75-240-240
100
75
218
230
240
LHLC-100X100-240-240
LHLC-100X100-240-240
100
100
243
255
240
LHLC-100X125-240-240
LHLC-100X125-240-240
100
125
268
280
240
LHLC-100X150-240-240
LHLC-100X150-240-240
100
150
293
305
240
LHLC-100X175-240-240
LHLC-100X175-240-240
100
175
318
330
240
LHLC-100X50-260-260
LHLC-100X50-260-260
100
50
193
205
260
LHLC-100X75-260-260
LHLC-100X75-260-260
100
75
218
230
260
LHLC-100X100-260-260
LHLC-100X100-260-260
100
100
243
255
260
LHLC-100X125-260-260
LHLC-100X125-260-260
100
125
268
280
260
LHLC-100X150-260-260
LHLC-100X150-260-260
100
150
293
305
260
LHLC-100X175-260-260
LHLC-100X175-260-260
100
175
318
330
260
LHLC-100X50-280-280
LHLC-100X50-280-280
100
50
193
205
280
LHLC-100X75-280-280
LHLC-100X75-280-280
100
75
218
230
280
LHLC-100X100-280-280
LHLC-100X100-280-280
100
100
243
255
280
LHLC-100X125-280-280
LHLC-100X125-280-280
100
125
268
280
280
LHLC-100X150-280-280
LHLC-100X150-280-280
100
150
293
305
280
LHLC-100X175-280-280
LHLC-100X175-280-280
100
175
318
330
280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表