DIN 582 - Ring nuts
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_582.prj},{NB=Ringmutter DIN 582 M30},{IDNR=},{NENN=M30},{D=30.000},{D1=26.211},{P=3.500},{DW=65.000},{D2=108.000},{D3=60.000},{E=25.000},{M=109.000},{K=24.000},{B=28.000},{R1=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DW
Diameter of the bearing face
[mm]
D2
Outside diameter ring
[mm]
D3
Inside diameter ring
[mm]
E
Thikness of the collar
[mm]
M
Overall hight
[mm]
K
Ring diameter
[mm]
B
Ring width bottom
[mm]
R1
Radius
[mm]
Ring nut DIN 582 M8
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
Ring nut DIN 582 M10
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
Ring nut DIN 582 M12
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
Ring nut DIN 582 M16
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
Ring nut DIN 582 M20
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
Ring nut DIN 582 M24
24.000
20.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
Ring nut DIN 582 M30
30.000
26.211
3.500
65.000
108.000
60.000
25.000
109.000
24.000
28.000
15.000
Ring nut DIN 582 M36
36.000
31.670
4.000
75.000
126.000
70.000
30.000
128.000
28.000
32.000
18.000
Ring nut DIN 582 M42
42.000
37.129
4.500
85.000
144.000
80.000
35.000
147.000
32.000
38.000
20.000
Ring nut DIN 582 M48
48.000
42.587
5.000
100.000
166.000
90.000
40.000
168.000
38.000
46.000
22.000
Ring nut DIN 582 M56
56.000
50.046
5.500
110.000
184.000
100.000
45.000
187.000
42.000
50.000
25.000
Ring nut DIN 582 M64
64.000
57.505
6.000
120.000
206.000
110.000
50.000
208.000
48.000
58.000
25.000
Ring nut DIN 582 M72x6
72.000
65.505
6.000
150.000
260.000
140.000
60.000
260.000
60.000
72.000
35.000
Ring nut DIN 582 M80x6
80.000
73.505
6.000
170.000
296.000
160.000
70.000
298.000
68.000
80.000
35.000
Ring nut DIN 582 M100x6
100.000
93.505
6.000
190.000
330.000
180.000
80.000
330.000
75.000
88.000
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表