MB29 - Y Fitting
C Matic
Category Fittings
Push-in Fittings
MB Line - Techno polymer Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mb_line_techno_polymer_push-in_fittings/mb2920-20y20fitting.prj},{NB=B0193030},{CODE=B0193030},{TYPE=MB29 06 06},{MAT=Acetal Resin},{DTUBO=6},{D1=11,5},{D1IN=.453},{D2=3,2},{D2IN=.126},{L1=35,9},{L1IN=1.413},{L2=13},{L2IN=.512},{L3=24,5},{L3IN=.965},{G=4,5},{OZ=.159},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=18},{WPP=261},{TV=-99},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=12/13/2022},{NBCUSTOM=B0193030},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MB_Line_-_Techno_polymer_Push-in_Fittings\\MB29 - Y Fitting\\MB29.csv},{NNCUSTOM=MB29},{NTCUSTOM=Y Fitting},{LINACUSTOM=B0193030},{STEPFILE=B0193030},{PNGFILE=MB29},{DWGFILE=MB29},{PRJNAME=MB29 - Y Fitting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D1IN
[Inch]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
L3
[mm]
L3IN
[Inch]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
B0191010
B0191010
MB29 04 04
Acetal Resin
4
9,5
.374
2,7
.106
29,3
1.154
10,7
.421
20,2
.795
3,5
.123
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0193030
B0193030
MB29 06 06
Acetal Resin
6
11,5
.453
3,2
.126
35,9
1.413
13
.512
24,5
.965
4,5
.159
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0194040
B0194040
MB29 08 08
Acetal Resin
8
14
.551
3,2
.126
38,5
1.516
15,2
.598
29,2
1.150
7,6
.268
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0195050
B0195050
MB29 10 10
Acetal Resin
10
16
.630
3,2
.126
41,6
1.638
17,5
.689
33,5
1.319
9,7
.342
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0196060
B0196060
MB29 12 12
Acetal Resin
12
19
.748
3,2
.126
46
1.811
20,5
.807
39,5
1.555
15,5
.547
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表