您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CX11 - Taper Straight, male
C Matic
Category Fittings
Push-on Fittings
CX Line - 316L Stainless Steel Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/cx_line_316l_stainless_steel_push-on_fittings/cx11_taper_straight_male.prj},{NB=X2010042},{NAME=X2010042},{CODE=X2010042},{TYPE=CX11 08 14},{MAT=316L Stainless Steel},{DETUBO=8},{DITUBO=6},{D1=R1/4},{L1=11},{L1IN=.433},{L2=30},{L2IN=1.181},{CH1=14},{CH2=14},{G=20,3},{OZ=.716},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=25},{WPP=363},{TV=-99},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X2010042},{NNCUSTOM=CX11},{NTCUSTOM=Taper Straight, male},{LINACUSTOM=X2010042},{STEPFILE=X2010042},{PNGFILE=CX11},{DWGFILE=CX11},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DETUBO
Øe Tube
[mm]
DITUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X2010031
X2010031
X2010031
CX11 06 18
316L Stainless Steel
6
4
R1/8
7,5
.295
26
1.024
12
10
11,6
.409
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010032
X2010032
X2010032
CX11 06 14
316L Stainless Steel
6
4
R1/4
11
.433
29,5
1.161
12
14
17,5
.617
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010041
X2010041
X2010041
CX11 08 18
316L Stainless Steel
8
6
R1/8
7,5
.295
26,5
1.043
14
13
16,5
.582
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010042
X2010042
X2010042
CX11 08 14
316L Stainless Steel
8
6
R1/4
11
.433
30
1.181
14
14
20,3
.716
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010052
X2010052
X2010052
CX11 10 14
316L Stainless Steel
10
8
R1/4
11
.433
32,5
1.280
16
14
23,6
.832
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010053
X2010053
X2010053
CX11 10 38
316L Stainless Steel
10
8
R3/8
11,5
.453
33
1.299
16
17
29,9
1.055
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010062
X2010062
X2010062
CX11 12 14
316L Stainless Steel
12
10
R1/4
11
.433
34
1.339
19
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010063
X2010063
X2010063
CX11 12 38
316L Stainless Steel
12
10
R3/8
11,5
.453
34,5
1.358
19
17
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2010064
X2010064
X2010064
CX11 12 12
316L Stainless Steel
12
10
R1/2
14
.551
38
1.496
19
22
-
-
-40 ÷ 250
-40 ÷ 482
25
363
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表