MC16 - Taper Elbow Fitting, male
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc16_taper_elbow_fitting_male.prj},{NB=02060042},{NAME=02060042},{CODE=02060042},{TYPE=MC16 08 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=8},{VAR_I_TUBO=6},{D1=R1/4},{L1=11},{L1IN=.433},{L2=20},{L2IN=.787},{L3=22,5},{L3IN=.886},{CH1=14},{CH2=10},{G=23,3},{OZ=.822},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02060042},{NNCUSTOM=MC16},{NTCUSTOM=Taper Elbow Fitting, male},{LINACUSTOM=02060042},{STEPFILE=02060042},{PNGFILE=MC16},{DWGFILE=MC16},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02060010
02060010
02060010
MC16 04 M5
Brass Nickel Plated
4
2,5
M5x0,8
5
.197
15,5
.610
20
.787
7
9
10,4
.367
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060011
02060011
02060011
MC16 04 18
Brass Nickel Plated
4
2,5
R1/8
7,5
.295
17
.669
20
.787
7
9
10,7
.377
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060031
02060031
02060031
MC16 06 18
Brass Nickel Plated
6
4
R1/8
8
.315
17
.669
22,5
.886
12
8
16,2
.571
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060032
02060032
02060032
MC16 06 14
Brass Nickel Plated
6
4
R1/4
11
.433
20
.787
22,5
.886
12
10
21,6
.762
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060033
02060033
02060033
MC16 06 38
Brass Nickel Plated
6
4
R3/8
11,5
.453
22,5
.886
23,5
.925
12
11
30,3
1.069
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060041
02060041
02060041
MC16 08 18
Brass Nickel Plated
8
6
R1/8
8
.315
17
.669
22,5
.886
14
10
19,4
.684
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060042
02060042
02060042
MC16 08 14
Brass Nickel Plated
8
6
R1/4
11
.433
20
.787
22,5
.886
14
10
23,3
.822
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060043
02060043
02060043
MC16 08 38
Brass Nickel Plated
8
6
R3/8
11,5
.453
22,5
.886
24
.945
14
11
31
1.093
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060051
02060051
02060051
MC16 10 18
Brass Nickel Plated
10
8
R1/8
8
.315
18,5
.728
25,5
1.004
16
11
27,6
.974
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060052
02060052
02060052
MC16 10 14
Brass Nickel Plated
10
8
R1/4
11
.433
21,5
.846
25,5
1.004
16
11
30,5
1.076
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060053
02060053
02060053
MC16 10 38
Brass Nickel Plated
10
8
R3/8
11,5
.453
22,5
.886
25,5
1.004
16
11
34,7
1.224
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060063
02060063
02060063
MC16 12 38
Brass Nickel Plated
12
10
R3/8
11,5
.453
24,5
.965
30
1.181
18
14
46
1.623
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060064
02060064
02060064
MC16 12 12
Brass Nickel Plated
12
10
R1/2
14
.551
28
1.102
30,5
1.201
18
17
66,5
2.346
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02060084
02060084
02060084
MC16 15 12
Brass Nickel Plated
15
12,5
R1/2
14
.551
28
1.102
34
1.339
22
17
69,6
2.455
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02069021
02069021
02069021
MC16 05 18
Brass Nickel Plated
5
3
R1/8
8
.315
17
.669
21,5
.846
8
8
10,8
.381
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表