MC19 - Union Tee
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc19_union_tee.prj},{NB=02090050},{NAME=02090050},{CODE=02090050},{TYPE=MC19 10 00},{MAT=Brass Nickel Plated},{VAR_E_TUBO=10},{VAR_I_TUBO=8},{L1=51},{L1IN=2.008},{L2=25,5},{L2IN=1.004},{CH1=16},{CH2=11},{G=54,5},{OZ=1.922},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02090050},{NNCUSTOM=MC19},{NTCUSTOM=Union Tee},{LINACUSTOM=02090050},{STEPFILE=02090050},{PNGFILE=MC19},{DWGFILE=MC19},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02090030
02090030
02090030
MC19 06 00
Brass Nickel Plated
6
4
45
1.772
22,5
.886
12
8
32,1
1.132
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02090040
02090040
02090040
MC19 08 00
Brass Nickel Plated
8
6
45
1.772
22,5
.886
14
10
41,3
1.457
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02090050
02090050
02090050
MC19 10 00
Brass Nickel Plated
10
8
51
2.008
25,5
1.004
16
11
54,5
1.922
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02090060
02090060
02090060
MC19 12 00
Brass Nickel Plated
12
10
60
2.362
30
1.181
18
14
84,9
2.995
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02090080
02090080
02090080
MC19 15 00
Brass Nickel Plated
15
12,5
68
2.677
34
1.339
22
17
124,2
4.381
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02099020
02099020
02099020
MC19 05 00
Brass Nickel Plated
5
3
43
1.693
21,5
.846
8
8
18,6
.656
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表