目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GE-M - Straight male stud couplings with seal-edge
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ge_m_asmtab.prj},{NB=C-GE 22 LM 22x1,5},{BEZ1=GE 22 LM 22x1,5},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{LT=L},{NR=22},{D1=22},{T=M 22x1.5},{D3=14.0},{D4=27},{L1=36.0},{L2=16.5},{L3=14.0},{L4=33.0},{S1=32},{S2=36},{TD2=26.000},{TR=1.200},{L5=3.000},{VERS=18},{M=30.000},{MP=2.0},{ML=10.000},{SWL=7.000},{R=1.200},{L6=2.090},{ER=0.070},{LTR=16.000},{PPATH=assemblies/c_ge_m_asmtpl.prj},{KGEINZEL=9.2},{KGM=7.9},{TNDM=22.000},{TP=1.500},{TL=11.000},{TD1=19.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
ⁿ/ₐ
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GE 06 LM
C-GE 06 LM
L
315
6
M 10x1
4.0
14
23.5
8.5
8.0
23.5
14
14
1.7
CONEXA C-GE 08 LM
C-GE 08 LM
L
315
8
M 12x1.5
6.0
17
29.0
10.0
12.0
25.0
17
17
3.7
CONEXA C-GE 10 LM 10x1
C-GE 10 LM 10x1
L
315
10
M 10x1
4.0
14
25.5
10.5
8.0
25.5
17
19
3.7
CONEXA C-GE 10 LM 12x1,5
C-GE 10 LM 12x1,5
L
315
10
M 12x1.5
6.0
17
30.0
11.0
12.0
26.0
17
19
4.2
CONEXA C-GE 10 LM
C-GE 10 LM
L
315
10
M 14x1.5
7.0
19
30.0
11.0
12.0
26.0
19
19
4.6
CONEXA C-GE 10 LM 16x1,5
C-GE 10 LM 16x1,5
L
315
10
M 16x1.5
8.0
21
31.5
12.5
12.0
27.5
22
19
5.7
CONEXA C-GE 10 LM 18x1,5
C-GE 10 LM 18x1,5
L
315
10
M 18x1.5
8.0
23
31.5
12.5
12.0
27.5
24
19
6.7
CONEXA C-GE 10 LM 22x1,5
C-GE 10 LM 22x1,5
L
315
10
M 22x1.5
8.0
27
35.0
14.0
14.0
29.0
27
19
9.3
CONEXA C-GE 12 LM 14x1,5
C-GE 12 LM 14x1,5
L
315
12
M 14x1.5
7.0
19
30.0
11.0
12.0
26.0
19
22
5.4
CONEXA C-GE 12 LM
C-GE 12 LM
L
315
12
M 16x1.5
9.0
21
31.5
12.5
12.0
27.5
22
22
6.4
CONEXA C-GE 12 LM 18x1,5
C-GE 12 LM 18x1,5
L
315
12
M 18x1.5
10.0
23
31.5
12.5
12.0
27.5
24
22
7.1
CONEXA C-GE 12 LM 22x1,5
C-GE 12 LM 22x1,5
L
315
12
M 22x1.5
10.0
27
35.0
14.0
14.0
29.0
27
22
9.7
CONEXA C-GE 15 LM 16x1,5
C-GE 15 LM 16x1,5
L
250
15
M 16x1.5
9.0
21
32.0
13.0
12.0
28.0
24
27
9.0
CONEXA C-GE 15 LM
C-GE 15 LM
L
250
15
M 18x1.5
11.0
23
32.5
13.5
12.0
28.5
24
27
9.2
CONEXA C-GE 15 LM 22x1,5
C-GE 15 LM 22x1,5
L
250
15
M 22x1.5
12.0
27
36.0
15.0
14.0
30.0
27
27
11.4
CONEXA C-GE 18 LM 18x1,5
C-GE 18 LM 18x1,5
L
250
18
M 18x1.5
11.0
23
33.5
14.0
12.0
30.5
27
32
12.2
CONEXA C-GE 18 LM
C-GE 18 LM
L
250
18
M 22x1.5
14.0
27
36.0
14.5
14.0
31.0
27
32
13.4
CONEXA C-GE 22 LM 22x1,5
C-GE 22 LM 22x1,5
L
160
22
M 22x1.5
14.0
27
36.0
16.5
14.0
33.0
32
36
17.1
CONEXA C-GE 22 LM
C-GE 22 LM
L
160
22
M 26x1.5
18.0
31
40.0
16.5
16.0
33.0
32
36
18.0
CONEXA C-GE 28 LM
C-GE 28 LM
L
160
28
M 33x2
23.0
39
43.0
17.5
18.0
34.0
41
41
25.8
CONEXA C-GE 35 LM
C-GE 35 LM
L
160
35
M 42x2
30.0
49
48.0
17.5
20.0
39.0
50
50
41.7
CONEXA C-GE 42 LM
C-GE 42 LM
L
160
42
M 48x2
36.0
55
52.0
19.0
22.0
42.0
55
60
57.4
CONEXA C-GE 06 SM
C-GE 06 SM
S
400
6
M 12x1.5
4.0
17
32.0
13.0
12.0
28.0
17
17
4.6
CONEXA C-GE 06 SM 14x1,5
C-GE 06 SM 14x1,5
S
400
6
M 14x1.5
4.0
19
34.0
15.0
12.0
30.0
19
17
5.8
CONEXA C-GE 08 SM
C-GE 08 SM
S
400
8
M 14x1.5
5.0
19
34.0
15.0
12.0
30.0
19
19
6.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表