Nederlands
svenska
English
SinterLube Bushes to DIN 9834 (VDI)
Danly
Guiding Elements
Solid guide bushes DIN
Powered by
CAD模型選擇
{danly/fuehrungselemente/gleitfuehrungsbuchsen_din/sinterlube_nach_din9834.prj},{NB=D64050780},{BESTNR=D64050780},{D1=40},{D2=50},{D3=50},{D4=63},{L1=63},{L2=50},{L3=6.3},{L4=5.0},{R1=3},{R2=1},{FND=F0,6x0,3},{RX1=0.600},{T1=0.300},{F1=2.500},{G=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
h7
[mm]
D2
h6
[mm]
D3
-0.25
[mm]
D4
-0.8
[mm]
L1
-1-1.6
[mm]
L2
-2-2.5
[mm]
L3
+/-0.1
[mm]
L4
+/-1
[mm]
R1
[mm]
R2
[mm]
FND
Undercut according to DIN 509
ⁿ/ₐ
D62532780
D62532780
25
32
32
40
40
32
6.3
3.0
3
1
F0,6x0,3
D63240780
D63240780
32
40
40
50
50
40
6.3
4.0
3
1
F0,6x0,3
D64050780
D64050780
40
50
50
63
63
50
6.3
5.0
3
1
F0,6x0,3
D65063780
D65063780
50
63
63
71
71
56
6.3
6.3
5
1
F0,6x0,3
D66380780
D66380780
63
80
80
90
80
63
10.0
8.0
6
1
F0,6x0,3
D68010780
D68010780
80
100
100
112
100
80
10.0
10.0
8
1
F0,6x0,3
D61012780
D61012780
100
125
125
140
125
106
10.0
12.5
10
1
F1x0,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表