您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
09 - Bulb socket block for command and alarm devices
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/09.prj},{NB=182905},{MANUID=182905},{AAB818=264.0},{AAB819=264.0},{AAB820=0.0},{AAB952=85.0},{AAB953=85.0},{AAB954=0.0},{AAD931=85414090},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85318070},{WEIGHT=11},{LENGTH=MIN},{WIDTH=MIN},{DEPTH=MIN},{AAO676=182905},{AAO736=182905},{DESCSHORT=Luminaire element, LED 85-264VAC, white, front fixing, screw connection, transient. protection},{DESCLONG=light element, LED, white, front mount, 85 - 264 V AC, screw connection},{MANUTYPEDESC=M22-LED230TA-W},{IMAGE=../../../_pool_/39/b1/1160pic-1639_580x580.png},{PREVIEW=../../../_pool_/39/b1/1160pic-1639_580x580.png},{INTNO=04015081778331},{BUYER_PID=182905},{MANUNAME=Eaton},{DELTIME=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB818
max. rated operating voltage Ue with AC 50 Hz
[V]
AAB819
max. rated operating voltage Ue with AC 60 Hz
[V]
AAB820
max. rated operating voltage Ue with DC
[V]
AAB952
min. rated operating voltage Ue with AC 50 Hz
[V]
AAB953
min. rated operating voltage Ue with AC 60 Hz
[V]
AAB954
min. rated operating voltage Ue with DC
[V]
AAO622
Color of illuminant
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAC379
Connection type
ⁿ/ₐ
BAC383
Design of mounting support
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD369
Integrated diode present
ⁿ/ₐ
BAD378
Integrated transformer present
ⁿ/ₐ
BAD380
Integrated protective resistor present
ⁿ/ₐ
BAD381
Integrated illuminants present
ⁿ/ₐ
BAD925
Design of radiation source
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
231080
231080
Series element, 85-264VAC...
The front elements get th...
M22-XLED230-T
04015082310806
231080
Eaton
0
Master2016
264.0
264.0
0.0
85.0
85.0
0.0
without
M22-XLED230-T
04015082310806
Series element, 85-264VAC...
Eaton
85414090
CE
AC
Screw connection
without
front attachment
-
-
Yes
-
without
1
1
10
10
85389099
DE
11
30
10
37
271541
271541
Series element, 220VDC, f...
The front elements get th...
M22-XLED220
04015082715410
271541
Eaton
0
Master2016
220.0
220.0
220.0
0.0
without
M22-XLED220
04015082715410
Series element, 220VDC, f...
Eaton
85389099
CE
Screw connection
without
front attachment
-
-
Yes
-
without
1
1
10
10
85389099
DE
11
30
10
37
231079
231079
Series element, 12-240VAC...
The front elements get th...
M22-XLED-T
04015082310790
231079
Eaton
0
Master2016
240.0
240.0
240.0
12.0
12.0
12.0
without
M22-XLED-T
04015082310790
Series element, 12-240VAC...
Eaton
85414090
CE
AC/DC
Screw connection
without
front attachment
-
-
Yes
-
without
1
1
10
10
85389099
DE
11
30
10
37
231078
231078
Series element, 42-60VAC/...
The front elements get th...
M22-XLED60
04015082310783
231078
Eaton
0
Master2016
60.0
60.0
60.0
42.0
42.0
42.0
without
M22-XLED60
04015082310783
Series element, 42-60VAC/...
Eaton
85414090
CE
AC/DC
Screw connection
without
front attachment
-
-
Yes
-
without
1
1
10
10
85389099
DE
11
30
10
37
115966
115966
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LED-W
04015081157068
115966
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
white
M22-SWD-LED-W
04015081157068
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
front attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
197576
197576
Illumination function ele...
LED element, for combinat...
M22-SWD-LED-RGB
04015081943807
197576
Eaton
0
30.0
0.0
0.0
30.0
blau, rot, gelb
M22-SWD-LED-RGB
04015081943807
Illumination function ele...
Eaton
85318070
CE
DC
Flat plug-in connector
without
front attachment
-
-
-
Yes
LED not replaceable
1
1
1
1
85318070
DE
15
38
32
10
115969
115969
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LED-R
04015081157099
115969
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
red
M22-SWD-LED-R
04015081157099
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
front attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
115968
115968
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LED-G
04015081157082
115968
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
green
M22-SWD-LED-G
04015081157082
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
front attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
115997
115997
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LEDC-W
04015081157372
115997
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
white
M22-SWD-LEDC-W
04015081157372
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
Base attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
198598
198598
Illumination function ele...
LED element, for combinat...
M22-SWD-LEDC-RGB
04015081965724
198598
Eaton
0
30.0
0.0
0.0
30.0
blau, grün, rot
M22-SWD-LEDC-RGB
04015081965724
Illumination function ele...
Eaton
85318070
CE
DC
Flat plug-in connector
without
Base attachment
-
-
-
Yes
LED not replaceable
1
1
1
1
85318070
DE
15
38
32
10
116000
116000
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LEDC-R
04015081157402
116000
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
red
M22-SWD-LEDC-R
04015081157402
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
Base attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
115999
115999
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LEDC-G
04015081157396
115999
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
green
M22-SWD-LEDC-G
04015081157396
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
Base attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
115998
115998
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LEDC-B
04015081157389
115998
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
blue
M22-SWD-LEDC-B
04015081157389
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
Base attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
115967
115967
Illumination function ele...
SmartWire -DT simply inge...
M22-SWD-LED-B
04015081157075
115967
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
blue
M22-SWD-LED-B
04015081157075
Illumination function ele...
Eaton
85318095
CE
DC
Flat plug-in connector
without
front attachment
false
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
9
42
10
45
106522
106522
Luminaire element, LED 85...
The front elements get th...
M22-LEDC230H-*
-
106522
Eaton
0
Master2016
230.0
230.0
0.0
230.0
230.0
0.0
M22-LEDC230H-*
-
Luminaire element, LED 85...
Eaton
85389099
CE
AC
Screw connection
without
Base attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
216557
216557
Luminaire element, LED 12...
The front elements get th...
M22-LED-W
04015082165574
216557
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
white
M22-LED-W
04015082165574
Luminaire element, LED 12...
Eaton
85414090
CE
AC/DC
Screw connection
without
front attachment
true
false
false
true
LED
1
1
20
20
85318070
DE
11
10
37
38
106521
106521
Luminaire element, LED 85...
The front elements get th...
M22-LED230H-*
-
106521
Eaton
0
Master2016
230.0
230.0
0.0
230.0
230.0
0.0
M22-LED230H-*
-
Luminaire element, LED 85...
Eaton
85389099
CE
AC
Screw connection
without
front attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
216568
216568
Luminaire element, LED 85...
The front elements get th...
M22-LEDC230-G
04015082165680
216568
Eaton
0
Master2016
230.0
230.0
0.0
230.0
230.0
0.0
green
M22-LEDC230-G
04015082165680
Luminaire element, LED 85...
Eaton
85414090
CE
AC
Screw connection
without
Base attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
216565
216565
Luminaire element, LED 85...
The front elements get th...
M22-LED230-G
04015082165659
216565
Eaton
0
Master2016
230.0
230.0
0.0
230.0
230.0
0.0
green
M22-LED230-G
04015082165659
Luminaire element, LED 85...
Eaton
85414090
CE
AC
Screw connection
without
front attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
218060
218060
Luminaire element, LED 85...
The front elements get th...
M22-LEDC230-B
04015082180607
218060
Eaton
0
Master2016
264.0
264.0
0.0
85.0
85.0
0.0
blue
M22-LEDC230-B
04015082180607
Luminaire element, LED 85...
Eaton
85389099
CE
AC
Screw connection
without
Base attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
216558
216558
Luminaire element, LED 12...
The front elements get th...
M22-LED-R
04015082165581
216558
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
red
M22-LED-R
04015082165581
Luminaire element, LED 12...
Eaton
85414090
CE
AC/DC
Screw connection
without
front attachment
true
false
false
true
LED
1
1
20
20
85318070
DE
11
10
37
38
218059
218059
Luminaire element, LED 85...
The front elements get th...
M22-LED230-B
04015082180591
218059
Eaton
0
Master2016
264.0
264.0
0.0
85.0
85.0
0.0
blue
M22-LED230-B
04015082180591
Luminaire element, LED 85...
Eaton
85414090
CE
AC
Screw connection
without
front attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
218057
218057
Luminaire element, LED 12...
The front elements get th...
M22-LED-B
04015082180577
218057
Eaton
0
Master2016
30.0
30.0
30.0
12.0
12.0
12.0
blue
M22-LED-B
04015082180577
Luminaire element, LED 12...
Eaton
85389099
CE
AC/DC
Screw connection
without
front attachment
true
false
false
true
LED
1
1
20
20
85318070
DE
11
10
37
38
216559
216559
Luminaire element, LED 12...
The front elements get th...
M22-LED-G
04015082165598
216559
Eaton
0
Master2016
0.0
0.0
30.0
0.0
0.0
30.0
green
M22-LED-G
04015082165598
Luminaire element, LED 12...
Eaton
85414090
CE
AC/DC
Screw connection
without
front attachment
true
false
false
true
LED
1
1
20
20
85318070
DE
11
10
37
38
216563
216563
Luminaire element, LED 85...
The front elements get th...
M22-LED230-W
04015082165635
216563
Eaton
0
Master2016
230.0
230.0
0.0
230.0
230.0
0.0
white
M22-LED230-W
04015082165635
Luminaire element, LED 85...
Eaton
85414090
CE
AC
Screw connection
without
front attachment
true
false
false
true
LED not replaceable
1
1
20
20
85318070
DE
11
10
37
38
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表