您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
04 - Control switch, joystick
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Off-load switch, circuit breaker, control switch
Powered by
CAD模型選擇
{eaton_ecad/27/37/14/04.prj},{NB=178571},{MANUID=178571},{AAB468=0.0},{AAB731=75.0},{AAP333=2.0},{AAP366=0.0},{AAP695=0},{AAP719=1},{AAP755=0.0},{AAS574=0.0},{AAS575=0.0},{AAU732=10.0},{BAC553=22.5},{AAD931=85389099},{BAA303=0.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=28},{LENGTH=MIN},{WIDTH=0},{DEPTH=0},{AAO676=178571},{AAO736=178571},{DESCSHORT=Joystick, 2 positions, vertical momentary, metal shaft}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB468
rated operating current Ie with AC-21
[A]
AAB512
encoder present
ⁿ/ₐ
AAB731
Joystick length
[mm]
AAC043
front ring present
ⁿ/ₐ
AAC196
interlocking in zero position present
ⁿ/ₐ
AAP333
Number of actuation directions
ⁿ/ₐ
AAP366
Number of breaking contacts per actuation direction
ⁿ/ₐ
AAP695
Number of shutters per direction
ⁿ/ₐ
AAP719
Number of switching stages
ⁿ/ₐ
AAP755
Number of two-way contacts per direction
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC553
Hole of central anchorage, diameter
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAD474
Analog output signal can be configured
ⁿ/ₐ
BAD586
Return to zero position present
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAG975
degree of protection
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
188083
188083
Joystick, 2 positions, mo...
Joystick, Product range: ...
M30I-FWRJS2V
04015081857616
188083
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30I-FWRJS2V
04015081857616
Joystick, 2 positions, mo...
Eaton
30.0
85389099
No
No
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
188082
188082
Joystick, 2 positions, mo...
Joystick, Product range: ...
M30I-FWRJS2H
04015081857609
188082
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30I-FWRJS2H
04015081857609
Joystick, 2 positions, mo...
Eaton
30.0
85389099
No
No
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
188178
188178
Joystick, 4 positions, mo...
Joystick, Product range: ...
M30I-FWJS4
04015081858415
188178
Eaton
0
0.0
No
66.0
Yes
No
4.0
0.0
0
1
0.0
Metal film
M30I-FWJS4
04015081858415
Joystick, 4 positions, mo...
Eaton
30.0
85389099
No
Yes
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
187065
187065
Joystick, 2 positions, ma...
Joystick 30mm flat 2 pos.
M30C-FWRJS2V
04015081821273
187065
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30C-FWRJS2V
04015081821273
10.0
Joystick, 2 positions, ma...
Eaton
30.5
85389099
No
No
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
0
0
187078
187078
Joystick, 2 positions, ma...
Joystick 30mm flat 2 pos.
M30C-FWRJS2H
04015081821365
187078
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30C-FWRJS2H
04015081821365
10.0
Joystick, 2 positions, ma...
Eaton
30.5
85389099
No
No
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
0
0
199143
199143
Joystick, 4 positions, mo...
4-way joystick, robust, 2...
M30C-FWJS4-2P
04015081972227
199143
Eaton
0
0.0
66.0
Yes
4.0
0.0
0
2
0.0
Metal film
M30C-FWJS4-2P
04015081972227
Joystick, 4 positions, mo...
Eaton
30.5
85389099
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
187077
187077
Joystick, 4 positions, mo...
Joystick 30mm flat 4 pos.
M30C-FWJS4
04015081821358
187077
Eaton
0
0.0
No
66.0
Yes
No
4.0
0.0
0
1
0.0
Metal film
M30C-FWJS4
04015081821358
10.0
Joystick, 4 positions, mo...
Eaton
30.5
85389099
No
Yes
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
0
0
197527
197527
Joystick, 2 positions, mo...
Joystick, Flat Front (dri...
M30C-FWJS2V
04015081941087
197527
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30C-FWJS2V
04015081941087
Joystick, 2 positions, mo...
Eaton
30.5
85389099
No
Yes
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
197526
197526
Joystick, 2 positions, mo...
Joystick, Flat Front (dri...
M30C-FWJS2H
04015081941070
197526
Eaton
0
0.0
No
66.0
Yes
No
2.0
0.0
0
1
0.0
Metal film
M30C-FWJS2H
04015081941070
Joystick, 2 positions, mo...
Eaton
30.5
85389099
No
Yes
0.0
IP66
chrom
1
1
1
1
85389099
DE
6
36
46
93
178566
178566
Joystick, 4 positions, ma...
Joystick, Product range: ...
M22-WRJS4
04015081738953
178566
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WRJS4
04015081738953
Joystick, 4 positions, ma...
Eaton
CE
22.5
85389099
false
false
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178575
178575
Joystick, 2 positions, ve...
Joystick, Product range: ...
M22-WRJS2V
04015081739042
178575
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
0
0.0
Plastic
0.0
0.0
M22-WRJS2V
04015081739042
Joystick, 2 positions, ve...
Eaton
CE
22.5
85389099
false
false
0.0
IP66
chrom
1
1
1
1
85389099
DE
38
0
0
178574
178574
Joystick, 2 positions, ho...
Joystick, Product range: ...
M22-WRJS2H
04015081739035
178574
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
0
0.0
Plastic
0.0
0.0
M22-WRJS2H
04015081739035
Joystick, 2 positions, ho...
Eaton
CE
22.5
85389099
false
false
0.0
IP66
chrom
1
1
1
1
85389099
DE
38
0
0
279415
279415
Joystick, 4 positions, ma...
The four-way joystick in ...
M22-WRJ4
04015082794156
279415
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WRJ4
04015082794156
Joystick, 4 positions, ma...
Eaton
CE
22.5
85389099
false
false
0.0
IP66
chrom
1
1
5
5
85389099
DE
28
30
30
95
289240
289240
Joystick, 2 positions, ve...
The joystick RMQ-Titan ra...
M22-WRJ2V
04015082892401
289240
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
0
0.0
Plastic
0.0
0.0
M22-WRJ2V
04015082892401
Joystick, 2 positions, ve...
Eaton
CE
22.5
84716070
false
false
0.0
IP66
chrom
1
1
1
1
85389099
DE
38
30
30
100
289199
289199
Joystick, 2 positions, ho...
The joystick RMQ-Titan ra...
M22-WRJ2H
04015082891992
289199
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
0
0.0
Plastic
0.0
0.0
M22-WRJ2H
04015082891992
Joystick, 2 positions, ho...
Eaton
CE
22.5
84716070
false
false
0.0
IP66
chrom
1
1
1
1
85389099
DE
38
30
30
100
178563
178563
Joystick, 4 positions, 2 ...
Joystick, Product range: ...
M22-WJS4-2P
04015081738922
178563
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
2
0.0
Plastic
0.0
0.0
M22-WJS4-2P
04015081738922
10.0
Joystick, 4 positions, 2 ...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178568
178568
Joystick, 4 positions, mo...
Joystick, Product range: ...
M22-WJS4
04015081738977
178568
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WJS4
04015081738977
10.0
Joystick, 4 positions, mo...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178564
178564
Joystick, 2 positions, ve...
Joystick, Product range: ...
M22-WJS2V-2P
04015081738939
178564
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
2
0.0
Plastic
0.0
0.0
M22-WJS2V-2P
04015081738939
10.0
Joystick, 2 positions, ve...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178571
178571
Joystick, 2 positions, ve...
Joystick, Product range: ...
M22-WJS2V
04015081739004
178571
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WJS2V
04015081739004
10.0
Joystick, 2 positions, ve...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178565
178565
Joystick, 2 positions, ho...
Joystick, Product range: ...
M22-WJS2H-2P
04015081738946
178565
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
2
0.0
Plastic
0.0
0.0
M22-WJS2H-2P
04015081738946
10.0
Joystick, 2 positions, ho...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
178570
178570
Joystick, 2 positions, ho...
Joystick, Product range: ...
M22-WJS2H
04015081738991
178570
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WJS2H
04015081738991
10.0
Joystick, 2 positions, ho...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
0
0
110836
110836
Joystick, 4 positions, 2 ...
The joystick RMQ-Titan ra...
M22-WJ4-2P
04015081103676
110836
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
2
0.0
Plastic
0.0
0.0
M22-WJ4-2P
04015081103676
10.0
Joystick, 4 positions, 2 ...
Eaton
CE
22.5
85365080
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
30
30
100
279417
279417
Joystick, 4 positions, mo...
The four-way joystick in ...
M22-WJ4
04015082794170
279417
Eaton
0
Master2016
0.0
false
75.0
true
false
4.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WJ4
04015082794170
10.0
Joystick, 4 positions, mo...
Eaton
CE
22.5
85389099
false
true
0.0
IP66
chrom
1
1
5
5
85389099
DE
28
30
30
100
111507
111507
Joystick, 2 positions, ve...
The joystick RMQ-Titan ra...
M22-WJ2V-2P
04015081110674
111507
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
2
0.0
Plastic
0.0
0.0
M22-WJ2V-2P
04015081110674
10.0
Joystick, 2 positions, ve...
Eaton
CE
22.5
85365080
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
30
30
100
289196
289196
Joystick, 2 positions, ve...
The joystick RMQ-Titan ra...
M22-WJ2V
04015082891961
289196
Eaton
0
Master2016
0.0
false
75.0
true
false
2.0
0.0
0
1
0.0
Plastic
0.0
0.0
M22-WJ2V
04015082891961
10.0
Joystick, 2 positions, ve...
Eaton
CE
22.5
84716070
false
true
0.0
IP66
chrom
1
1
1
1
85389099
DE
28
30
30
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表