目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
AD HN 50 R - Male threaded adaptor R
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ad_hn_50_r.prj},{NB=AD HN 50-1/4-1/2 TAD.5110.108},{TYPE=AD HN 50-1/4-1/2},{MATNR=TAD.5110.108},{PN=400},{R=1/4},{RX=13.157},{R2=1/2},{R2X=20.955},{SW=22},{L=38.0},{IK1=12.5},{IK2=17.5},{EK=8.0},{KG=6.680},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
R
Thread R
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
[mm]
IK2
[mm]
EK
[mm]
KG
Weight kg/100
ⁿ/ₐ
AD HN 50-1/8-1/8 TAD.5110...
AD HN 50-1/8-1/8
TAD.5110.042
400
1/8
1/8
12
25.0
9.5
9.5
6.0
1.050
AD HN 50-1/8-1/4 TAD.5110...
AD HN 50-1/8-1/4
TAD.5110.044
400
1/8
1/4
14
28.0
9.5
12.5
6.0
1.910
AD HN 50-1/8-3/8 TAD.5110...
AD HN 50-1/8-3/8
TAD.5110.046
400
1/8
3/8
17
30.0
9.5
12.5
6.0
3.340
AD HN 50-1/8-1/2 TAD.5110...
AD HN 50-1/8-1/2
TAD.5110.048
400
1/8
1/2
22
35.0
9.5
17.5
6.0
6.640
AD HN 50-1/4-1/4 TAD.5110...
AD HN 50-1/4-1/4
TAD.5110.104
400
1/4
1/4
14
31.0
12.5
12.5
8.0
2.070
AD HN 50-1/4-3/8 TAD.5110...
AD HN 50-1/4-3/8
TAD.5110.106
400
1/4
3/8
17
33.0
12.5
12.5
8.0
3.460
AD HN 50-1/4-1/2 TAD.5110...
AD HN 50-1/4-1/2
TAD.5110.108
400
1/4
1/2
22
38.0
12.5
17.5
8.0
6.680
AD HN 50-3/8-3/8 TAD.5110...
AD HN 50-3/8-3/8
TAD.5110.166
400
3/8
3/8
17
33.0
12.5
12.5
10.5
3.330
AD HN 50-3/8-1/2 TAD.5110...
AD HN 50-3/8-1/2
TAD.5110.168
400
3/8
1/2
22
38.0
12.5
17.5
10.5
6.390
AD HN 50-1/2-1/2 TAD.5110...
AD HN 50-1/2-1/2
TAD.5110.228
400
1/2
1/2
22
43.0
17.5
17.5
13.0
7.060
AD HN 50-1/2-3/4 TAD.5110...
AD HN 50-1/2-3/4
TAD.5110.232
160
1/2
3/4
27
46.5
17.5
19.0
13.0
12.090
AD HN 50-1/2-1 TAD.5110.2...
AD HN 50-1/2-1
TAD.5110.236
100
1/2
1
36
48.5
17.5
21.0
13.0
21.120
AD HN 50-3/4-3/4 TAD.5110...
AD HN 50-3/4-3/4
TAD.5110.292
160
3/4
3/4
27
48.0
19.0
19.0
21.0
7.620
AD HN 50-3/4-1 TAD.5110.2...
AD HN 50-3/4-1
TAD.5110.296
100
3/4
1
36
50.0
19.0
21.0
21.0
16.340
AD HN 50-1-1 TAD.5110.414
AD HN 50-1-1
TAD.5110.414
100
1
1
36
52.0
21.0
21.0
26.0
14.470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表