目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male thread
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/adh_hnic_50.prj},{NB=ADH HNIC 50-1/4 -1/4 496.5210.104},{TYPE=ADH HNIC 50-1/4 -1/4},{MATNR=496.5210.104},{PN=400},{G=G1/4},{GX=13.157},{R2=R1/4},{R2X=13.157},{SW=14},{L=28.0},{IK1=11.0},{IK2=12.0},{EK=7.5},{KG=1.120},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
[mm]
IK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
ADH HNIC 50-1/8 -1/8 496....
ADH HNIC 50-1/8 -1/8
496.5210.042
400
G1/8
R1/8
10
22.0
9.0
8.0
4.0
0.760
ADH HNIC 50-1/4 -1/4 496....
ADH HNIC 50-1/4 -1/4
496.5210.104
400
G1/4
R1/4
14
28.0
11.0
12.0
7.5
1.120
ADH HNIC 50-3/8 -3/8 496....
ADH HNIC 50-3/8 -3/8
496.5210.166
400
G3/8
R3/8
17
30.0
11.5
12.0
10.0
3.280
ADH HNIC 50-1/2 -1/2 496....
ADH HNIC 50-1/2 -1/2
496.5210.228
400
G1/2
R1/2
22
34.0
12.0
14.0
12.0
5.480
ADH HNIC 50-3/4 -3/4 496....
ADH HNIC 50-3/4 -3/4
496.5210.292
160
G3/4
R3/4
27
38.0
13.0
16.0
17.0
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表