目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKL - Nipples with universal taper, straight
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkl.prj},{NB=EDKL-12L DN06 728.3805.112},{TYPE=EDKL-12L DN06},{MATNR=728.3805.112},{SERIE=L},{D1=12},{D2=6.5},{D3=4.0},{D4=13.5},{M=18x1.5},{L1=46.0},{L2=19.0},{SW1=22},{KG=46},{X=5},{NDM=18},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKL-06L DN06 728.3805.10...
EDKL-06L DN06
728.3805.106
L
6
6.5
4.0
7.3
12x1.5
47.0
20.0
14
20
EDKL-08L DN06 728.3805.10...
EDKL-08L DN06
728.3805.108
L
8
6.5
4.0
9.3
14x1.5
46.0
19.0
17
29
EDKL-08L DN08 728.3805.20...
EDKL-08L DN08
728.3805.208
L
8
8.0
5.0
9.3
14x1.5
47.0
20.0
17
32
EDKL-10L DN06 728.3805.11...
EDKL-10L DN06
728.3805.110
L
10
6.5
4.0
11.5
16x1.5
46.0
19.0
19
34
EDKL-10L DN08 728.3805.21...
EDKL-10L DN08
728.3805.210
L
10
8.0
5.0
11.5
16x1.5
46.0
19.0
19
36
EDKL-10L DN10 728.3805.31...
EDKL-10L DN10
728.3805.310
L
10
9.5
7.0
11.5
16x1.5
51.5
21.5
19
42
EDKL-12L DN06 728.3805.11...
EDKL-12L DN06
728.3805.112
L
12
6.5
4.0
13.5
18x1.5
46.0
19.0
22
46
EDKL-12L DN08 728.3805.21...
EDKL-12L DN08
728.3805.212
L
12
8.0
5.0
13.5
18x1.5
46.0
19.0
22
48
EDKL-12L DN10 728.3805.31...
EDKL-12L DN10
728.3805.312
L
12
9.5
7.0
13.5
18x1.5
50.0
20.0
22
49
EDKL-15L DN10 728.3805.31...
EDKL-15L DN10
728.3805.315
L
15
9.5
7.0
16.5
22x1.5
50.0
20.0
27
71
EDKL-15L DN12 728.3805.41...
EDKL-15L DN12
728.3805.415
L
15
13.0
9.5
16.5
22x1.5
52.0
20.0
27
76
EDKL-18L DN16 728.3805.51...
EDKL-18L DN16
728.3805.518
L
18
16.0
12.0
19.5
26x1.5
54.0
20.0
32
106
EDKL-22L DN19 728.3805.62...
EDKL-22L DN19
728.3805.620
L
22
19.0
15.0
23.1
30x2.0
65.0
26.0
36
156
EDKL-28L DN25 728.3805.72...
EDKL-28L DN25
728.3805.728
L
28
25.5
21.0
29.1
36x2.0
75.0
27.0
41
211
EDKL-42L DN38 728.3805.94...
EDKL-42L DN38
728.3805.942
L
35
38.5
33.0
42.7
52x2.0
86.0
28.5
60
470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表