目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-R-..L/S - NC clamping rings
EXMAR
NC Tube Fittings
Single parts
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_single_parts/nc_r_l_s.prj},{NB=NC-R-15L 716.0010.150.20},{TYPE=NC-R-15L},{MATNR=716.0010.150.20},{SERIE=L},{PN=250},{D1=15},{L=10.0},{KG=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
L
Length
[mm]
KG
Weight
[g/Pcs]
NC-R-06L/S 716.0010.060.1...
NC-R-06L/S
716.0010.060.13
L/S
400
6
9.0
2
NC-R-08L/S 716.0010.080.1...
NC-R-08L/S
716.0010.080.13
L/S
400
8
9.0
3
NC-R-10L/S 716.0010.100.1...
NC-R-10L/S
716.0010.100.13
L/S
250
10
10.0
3
NC-R-12L/S 716.0010.120.1...
NC-R-12L/S
716.0010.120.13
L/S
250
12
10.1
5
NC-R-15L 716.0010.150.20
NC-R-15L
716.0010.150.20
L
250
15
10.0
3
NC-R-18L 716.0010.180.20
NC-R-18L
716.0010.180.20
L
160
18
10.4
6
NC-R-22L 716.0010.220.20
NC-R-22L
716.0010.220.20
L
160
22
12.6
9
NC-R-14S 716.0010.140.30
NC-R-14S
716.0010.140.30
S
300
14
10.1
6
NC-R-16S 716.0010.160.30
NC-R-16S
716.0010.160.30
S
200
16
10.6
5
NC-R-20S 716.0010.200.30
NC-R-20S
716.0010.200.30
S
200
20
12.6
11
NC-R-25S 716.0010.250.30
NC-R-25S
716.0010.250.30
S
100
25
12.6
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表