目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ESV-..L/S - Weld-in bulkhead fittings
EXMAR
Tube fittings
Weld-on fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/weldable_connection/esv_l_s.prj},{NB=ESV-42L 708.1452.420.20},{TYPE=ESV-42L},{MATNR=708.1452.420.20},{SERIE=L},{PN=250},{D1=42},{D2=60},{M1=52x2.0},{L1=116},{L2=70},{SW1=60},{E=36.0},{KG=1530},{X1=0.2},{X2=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
ESV-06L 708.1452.060.20
ESV-06L
708.1452.060.20
L
500
6
18
12x1.5
86
56
14
4.0
127
ESV-08L 708.1452.080.20
ESV-08L
708.1452.080.20
L
500
8
20
14x1.5
86
56
17
6.0
155
ESV-10L 708.1452.100.20
ESV-10L
708.1452.100.20
L
500
10
22
16x1.5
88
58
19
8.0
184
ESV-12L 708.1452.120.20
ESV-12L
708.1452.120.20
L
400
12
25
18x1.5
88
58
22
10.0
236
ESV-15L 708.1452.150.20
ESV-15L
708.1452.150.20
L
400
15
28
22x1.5
100
70
27
12.0
360
ESV-18L 708.1452.180.20
ESV-18L
708.1452.180.20
L
400
18
32
26x1.5
102
69
32
15.0
480
ESV-22L 708.1452.220.20
ESV-22L
708.1452.220.20
L
250
22
36
30x2.0
106
73
36
19.0
590
ESV-28L 708.1452.280.20
ESV-28L
708.1452.280.20
L
250
28
40
36x2.0
106
73
41
24.0
668
ESV-35L 708.1452.350.20
ESV-35L
708.1452.350.20
L
250
35
50
45x2.0
114
71
50
30.0
1065
ESV-42L 708.1452.420.20
ESV-42L
708.1452.420.20
L
250
42
60
52x2.0
116
70
60
36.0
1530
ESV-06S 708.1452.060.30
ESV-06S
708.1452.060.30
S
800
6
20
14x1.5
90
60
17
4.0
177
ESV-08S 708.1452.080.30
ESV-08S
708.1452.080.30
S
800
8
22
16x1.5
90
60
19
5.0
210
ESV-10S 708.1452.100.30
ESV-10S
708.1452.100.30
S
800
10
25
18x1.5
92
59
22
7.0
272
ESV-12S 708.1452.120.30
ESV-12S
708.1452.120.30
S
630
12
28
20x1.5
92
59
24
8.0
333
ESV-14S 708.1452.140.30
ESV-14S
708.1452.140.30
S
630
14
30
22x1.5
108
72
27
10.0
454
ESV-16S 708.1452.160.30
ESV-16S
708.1452.160.30
S
630
16
35
24x1.5
108
71
30
12.0
590
ESV-20S 708.1452.200.30
ESV-20S
708.1452.200.30
S
420
20
38
30x2.0
114
71
36
16.0
748
ESV-25S 708.1452.250.30
ESV-25S
708.1452.250.30
S
420
25
45
36x2.0
120
72
46
20.0
1180
ESV-30S 708.1452.300.30
ESV-30S
708.1452.300.30
S
420
30
50
42x2.0
126
73
50
25.0
1390
ESV-38S 708.1452.380.30
ESV-38S
708.1452.380.30
S
420
38
60
52x2.0
134
72
60
32.0
2011
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表