Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME ≈B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_v_2_hsfchcs.prj},{NB=Hex Socket Flat Head Cap Screw ASME B18.3 V2 #0-UNFx3/8U07566.006.0037},{CNSORDERNO=U07566.006.0037},{D1=0.0600},{L1=0.375},{TT1=80},{P=0.0208},{LGH=0.880},{LBH=0.770},{A=0.138},{AMAX=0.5310},{AMIN=0.4800},{H=0.044},{JACT=0.0350},{T=0.111},{FABNETWEIGHT=0.100},{LOD=MIN},{D=#0},{L=3/8},{BRAND=Fabory},{STANDARD=ASME ≈B18.3},{THREAD=Unified National Fine},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Countersunk socket head screw},{BASICMATERIAL=Steel},{GRADE=Grade 5},{SURFACETREATME=Plain},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=BS≈2470},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077368705},{INTRASTATCODE=7318156890},{ECLASS=23-11-01-03}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
TT
Thread Type
ⁿ/ₐ
TT1
Thread per Inchs
ⁿ/ₐ
LT
Length of Thread
[Inch]
SF
Socket Form
ⁿ/ₐ
A
Head Diameter
[Inch]
H
Head Height
[Inch]
J
Hexagon Socket Size Nominal
[Inch]
T
Key Engagement
[Inch]
Hex Socket Flat Head Cap ...
U07410.008.0012
#2X1/8
#2
1/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00018
BS≈2470
Y
8717077365711
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.087
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0018
#2X3/16
#2
3/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00019
BS≈2470
Y
8717077365728
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.132
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0025
#2X1/4
#2
1/4
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00021
BS≈2470
Y
8717077365735
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.175
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0031
#2X5/16
#2
5/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00024
BS≈2470
Y
8717077365742
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.218
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0037
#2X3/8
#2
3/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00028
BS≈2470
Y
8717077365759
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.262
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0050
#2X1/2
#2
1/2
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00034
BS≈2470
Y
8717077365766
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.350
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0062
#2X5/8
#2
5/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00041
BS≈2470
Y
8717077365773
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.438
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0075
#2X3/4
#2
3/4
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00048
BS≈2470
Y
8717077365780
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.525
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0087
#2X7/8
#2
7/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00058
BS≈2470
Y
8717077365797
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.612
Hexagon
0.197
0.064
1/20
0.087
Hex Socket Flat Head Cap ...
U07410.008.0100
#2X1
#2
1
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00064
BS≈2470
Y
8717077365803
7318156890
23-11-01-03
31161518
EC002356
UNC
56
0.700
Hexagon
0.197
0.064
1/20
0.111
Hex Socket Flat Head Cap ...
U07410.009.0018
#3X3/16
#3
3/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00028
BS≈2470
Y
8717077365810
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.132
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0025
#3X1/4
#3
1/4
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00029
BS≈2470
Y
8717077365827
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.175
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0031
#3X5/16
#3
5/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00036
BS≈2470
Y
8717077365834
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.218
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0037
#3X3/8
#3
3/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00037
BS≈2470
Y
8717077365841
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.262
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0050
#3X1/2
#3
1/2
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00047
BS≈2470
Y
8717077365858
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.350
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0062
#3X5/8
#3
5/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00055
BS≈2470
Y
8717077365865
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.438
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0075
#3X3/4
#3
3/4
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00062
BS≈2470
Y
8717077365872
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.525
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.009.0100
#3X1
#3
1
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00081
BS≈2470
Y
8717077365889
7318156890
23-11-01-03
31161518
EC002356
UNC
48
0.700
Hexagon
0.226
0.073
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0018
#4X3/16
#4
3/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00033
BS≈2470
Y
8717077365896
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.132
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0025
#4X1/4
#4
1/4
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00042
BS≈2470
Y
8717077365902
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.175
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0031
#4X5/16
#4
5/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00041
BS≈2470
Y
8717077365919
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.218
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0037
#4X3/8
#4
3/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00050
BS≈2470
Y
8717077365926
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.262
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0043
#4X7/16
#4
7/16
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00057
BS≈2470
Y
8717077365933
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.307
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0050
#4X1/2
#4
1/2
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00065
BS≈2470
Y
8717077365940
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.350
Hexagon
0.255
0.083
1/16
0.111
Hex Socket Flat Head Cap ...
U07410.011.0062
#4X5/8
#4
5/8
Fabory
ASME ≈B18.3
Unified National Coarse
Right
Countersunk socket head s...
Steel
Grade 5
Plain
Countersunk head
Hexagon socket
0.00072
BS≈2470
Y
8717077365957
7318156890
23-11-01-03
31161518
EC002356
UNC
40
0.438
Hexagon
0.255
0.083
1/16
0.111
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表